MAX9744

PRODUCTION

20W Stereo Class D Speaker Amplifier with Volume Control

Delivers 2 x 20W from 12V Supply into 4Ω Loads

Part Models
2
1ku List Price
Starting From $3.06

Part Details

  • Wide 4.5V to 14V Power-Supply Voltage Range
  • Filterless Spread-Spectrum Modulation Lowers Radiated RF Emissions from Speaker Cables
  • 20W Stereo Output (4Ω, VDD = 12V, THD+N = 10%)
  • Integrated Volume Control (I²C or Analog)
  • Low 0.04% THD+N
  • High 75dB PSRR
  • High 93% Efficiency
  • Integrated Click-and-Pop Suppression
  • Low-Power Shutdown Mode
  • Short-Circuit and Thermal-Overload Protection
  • Available in a 44-Pin Thin QFN-EP (7mm x 7mm x 0.8mm)
MAX9744
20W Stereo Class D Speaker Amplifier with Volume Control
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX9744EVKIT

Evaluation Kit/Evaluation System for the MAX9744

Features and Benefits

  • 20W Stereo Output (at 10% THD+N, RL = 4Ω, VCC = 13V)
  • Wide Power-Supply Operation (4.5V to 14V)
  • Integrated Volume Control (I²C or Stand-Alone Operation)
  • Optional Control Through USB
  • Proven PCB Layout for Thermal Performance and EMC
  • Windows 98SE/2000/XP-Compatible Evaluation Software
  • Fully Assembled and Tested

Product Details

The MAX9744 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains the MAX9744 highly efficient 2 x 20W Class D stereo speaker amplifier. The MAX9744 EV kit also includes Windows® 98SE/2000/XP-compatible software that provides a simple graphical user interface (GUI) for exercising the MAX9744's features.

The MAX9744 evaluation system (EV system) includes a MAX9744 EV kit and a Maxim CMAXQUSB serial-interface board.

The CMAXQUSB board connects to a PC's USB port and allows the transfer of I²C commands to the MAX9744 EV kit.

Applications

  • Flat-Panel Televisions
  • Multimedia Docking Stations
  • PC Speaker Systems

MAX9744EVCMAXQU

Evaluation Kit/Evaluation System for the MAX9744

Features and Benefits

  • 20W Stereo Output (at 10% THD+N, RL = 4Ω, VCC = 13V)
  • Wide Power-Supply Operation (4.5V to 14V)
  • Integrated Volume Control (I²C or Stand-Alone Operation)
  • Optional Control Through USB
  • Proven PCB Layout for Thermal Performance and EMC
  • Windows 98SE/2000/XP-Compatible Evaluation Software
  • Fully Assembled and Tested

Product Details

The MAX9744 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains the MAX9744 highly efficient 2 x 20W Class D stereo speaker amplifier. The MAX9744 EV kit also includes Windows® 98SE/2000/XP-compatible software that provides a simple graphical user interface (GUI) for exercising the MAX9744's features.

The MAX9744 evaluation system (EV system) includes a MAX9744 EV kit and a Maxim CMAXQUSB serial-interface board.

The CMAXQUSB board connects to a PC's USB port and allows the transfer of I²C commands to the MAX9744 EV kit.

Applications

  • Flat-Panel Televisions
  • Multimedia Docking Stations
  • PC Speaker Systems

MAX9744EVKIT
Evaluation Kit/Evaluation System for the MAX9744
MAX9744EVCMAXQU
Evaluation Kit/Evaluation System for the MAX9744

Latest Discussions

Recently Viewed