MAX9742

PRODUCTION

Single-/Dual-Supply, Stereo 16W, Class D Amplifier with Differential Inputs

High-Efficiency Class D Amplifier Drives 4Ω Loads with 87% Efficiency, 8Ω Loads with 92% Efficiency

Part Models
2
1ku List Price
Starting From $1.90

Part Details

  • 2 x 16W Output Power (RL = 4Ω, THD+N = 10%)
  • High Efficiency: Up to 92% with RL = 8Ω
  • Mute and Shutdown Modes
  • Differential Inputs Suppress Common-Mode Noise
  • Adjustable Gain
  • Integrated Click-and-Pop Suppression
  • Low 0.06% THD+N at 3.5W, RL = 8Ω
  • Output Short-Circuit and Thermal Protection
  • Available in Space-Saving, 6mm x 6mm, 36-Pin TQFN Package
MAX9742
Single-/Dual-Supply, Stereo 16W, Class D Amplifier with Differential Inputs
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX9742EVKIT

Evaluation Kit for the MAX9742

Features and Benefits

  • 20V to 40V Single DC Power-Supply Operation
  • Single-Ended or Fully Differential Inputs
  • Single-Ended Outputs
  • Drives 2 x 20W into 8Ω Speakers at 36V
  • Drives 2 x 10W into 4Ω Speakers at 24V
  • Shutdown and Mute Control
  • Evaluates the MAX9742 in 36-Pin TQFN-EP Package
  • Fully Assembled and Tested

Product Details

The MAX9742 evaluation kit (EV kit) is a fully assembled and tested PCB that configures the MAX9742 Class D amplifier to drive 2 x 20W into a pair of 8Ω speakers for audio applications. The EV kit operates from a 20V to 40VDC power supply. The EV kit is configured for a +26dB gain. The MAX9742 EV kit accepts single-ended or differential input signals, and provides a pair of single-ended outputs.

The MAX9742 EV kit provides a shutdown input pad to control the shutdown mode of the MAX9742. The shutdown mode reduces power consumption and extends battery life. The EV kit also provides a mute input pad to control the mute mode of the MAX9742. The EV kit includes convenient audio input and output connectors, and the required output filters to ease evaluation.

MAX9742EVKIT
Evaluation Kit for the MAX9742

Latest Discussions

No discussions on MAX9742 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed