MAX9741

PRODUCTION

12W+12W, Low-EMI, Spread-Spectrum, Stereo, Class D Amplifier

Part Models
2
1ku List Price
Starting From $3.21

Part Details

  • Low EMI
  • Unique Spread-Spectrum Mode Offers 5dB Emissions Improvement Over Conventional Methods
  • Up to 88% Efficient into 16Ω
  • 12W+12W Continuous Output Power into 8Ω
  • 15W+15W Continuous Output Power into 16Ω
  • Low 0.07% THD+N
  • High PSRR (80dB at 1kHz)
  • 10V to 25V Single-Supply Operation
  • Differential Inputs Minimize Common-Mode Noise
  • Pin-Selectable Gain Reduces Component Count
  • Industry-Leading Click-and-Pop Suppression
  • Low Quiescent Current (24mA)
  • Low-Power Shutdown Mode (0.2µA)
  • Short-Circuit and Thermal-Overload Protection
  • Available in Thermally Efficient, Space-Saving 56-Pin TQFN (8mm x 8mm x 0.8mm) Package
MAX9741
12W+12W, Low-EMI, Spread-Spectrum, Stereo, Class D Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Audio Amplifiers 1
MAX9708 PRODUCTION 20W/40W, Filterless, Spread-Spectrum, Mono/Stereo, Class D Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX9741EVKIT

Evaluation Kit for the MAX9741

Features and Benefits

  • 10V to 25V Single-Supply Operation
  • Differential or Single-Ended Input Modes
  • Fully Differential Outputs
  • Up to 88% Efficiency into 16Ω
  • Drives 2 x 12W Continuous into 8Ω
  • Drives 2 x 15W Continuous into 16Ω
  • Low 0.1% THD+N
  • Selectable Between Spread-Spectrum and Fixed-Frequency Modulation
  • Pin-Selectable Gains (+13dB, +16dB, +19.1dB, +29.6dB)
  • Surface-Mount Construction
  • Fully Assembled and Tested

Product Details

The MAX9741 evaluation kit (EV kit) is a fully assembled and tested circuit board that configures the MAX9741 Class D amplifier to drive 12W into a pair of 8Ω speakers in stereo for audio applications. The EV kit's speaker outputs can be filterless to minimize circuit area, can be filtered to ease evaluation.

The MAX9741 EV kit operates from a 10V to 25V DC power supply. The EV kit accepts differential or single-ended input signals, and provides fully differential outputs. The EV kit provides an option to select between +13dB, +16dB, +19.1dB, or +29.6dB gains. The MAX9741 EV kit offers an option to select between fixed-frequency modulation (FFM) mode or spread-spectrum modulation (SSM) mode.

Applications

  • Automotive
  • Desktop PCs
  • LCD Monitors
  • LCD Projectors
  • LCD TVs

MAX9741EVKIT
Evaluation Kit for the MAX9741

Latest Discussions

No discussions on MAX9741 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed