MAX9730

PRODUCTION

2.4W, Single-Supply Class G Power Amplifier

Highest Output Power Speaker Amplifier From a Battery

Part Models
4
1ku List Price
Starting From $1.12
Viewing:

Part Details

  • 2.7V to 5.5V Operation
  • Integrated Charge-Pump Power Supply
  • 63% Efficiency (VCC = 5V, POUT = 1W)
  • 2.4W Output Power into 8Ω at VCC = 5V
  • Clickless/Popless Operation
  • Small Thermally Efficient Packages
    • 2mm x 2.5mm 20-Bump WLP
    • 4mm x 4mm 28-Pin TQFN
MAX9730
2.4W, Single-Supply Class G Power Amplifier
MAX9730: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Audio Amplifiers 1
MAX9788 PRODUCTION 14VP-P, Class G Ceramic Speaker Driver
Class-D Audio Amplifiers 1
MAX9705 PRODUCTION 2.3W, Ultra-Low-EMI, Filterless, Class D Audio Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX9730EVKIT

Evaluation Kit for the MAX9730

Features and Benefits

  • 5V Single-Supply Operation
  • Fully Differential Output
  • Delivers 2.4W into an 8Ω Speaker
  • Configurable Switching Frequency
  • Evaluates the MAX9730 in a 28-Pin TQFN (4mm x 4mm x 0.8mm) Package
  • MAX9730 IC Available in a 20-Bump UCSP (2mm x 2.5mm) Package
  • Fully Assembled and Tested

Product Details

The MAX9730 evaluation kit (EV kit) is a fully assembled and tested PCB that uses the MAX9730 Class G power amplifier to drive a bridge-tied-load (BTL) speaker in portable audio applications. Designed to operate from a 2.7V to 5.5VDC power supply, the EV kit accepts a single-ended or differential input signal. The EV kit provides a fully differential output capable of delivering 2.4W into an 8Ω speaker.

MAX9730EVKIT
Evaluation Kit for the MAX9730

Latest Discussions

No discussions on max9730 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed