MAX9723

PRODUCTION

Stereo DirectDrive® Headphone Amplifier with BassMax, Volume Control, and I²C

Part Models
5
1ku List Price
Starting From $1.31

Part Details

  • 62mW, DirectDrive Headphone Amplifier Eliminates Bulky DC-Blocking Capacitors
  • 1.8V to 3.6V Single-Supply Operation
  • Integrated 32-Level Volume Control
  • High 90dB PSRR at 1kHz
  • Low 0.006% THD+N
  • Industry-Leading Click-and-Pop Suppression
  • ±8kV HBM ESD-Protected Headphone Outputs
  • Short-Circuit and Thermal-Overload Protection
  • Low-Power Shutdown Mode (5µA)
  • Software-Enabled Bass Boost (BassMax)
  • I²C/SMBus-Compatible Interface
  • Available in Space-Saving, Thermally Efficient Packages:
    • 16-Bump UCSP (2mm x 2mm x 0.62mm)
    • 16-Pin Thin QFN (4mm x 4mm x 0.8mm)
MAX9723
Stereo DirectDrive® Headphone Amplifier with BassMax, Volume Control, and I²C
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX9723DEVKIT

Evaluation Kit/Evaluation System for the MAX9723A, MAX9723B, MAX9723C, and MAX9723D

Features and Benefits

  • Single 1.8V to 3.6V Power-Supply Operation
  • 60mW Stereo DirectDrive Headphone Outputs (16Ω, VDD = 3V)
  • System Command Module: USB Interface (CMODUSB+) or Serial Interface (CMOD232+)
  • Windows 98SE/2000/XP-Compatible Evaluation Software
  • Evaluates the MAX9723A/MAX9723B/MAX9723C (with IC replacement)
  • Fully Assembled and Tested

Product Details

The MAX9723D evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX9723 stereo DirectDrive™ headphone amplifier with BassMax, volume control, and I²C. The MAX9723D EV kit operates from a single 1.8V to 3.6V power supply, and is capable of delivering 60mW into a 16Ω load.

The MAX9723D evaluation system (EV system) includes a MAX9723D EV kit, Windows® 98SE/2000/XP-compatible software, and a Maxim system command module. The software's graphical user interface (GUI) allows easy control of the MAX9723D's I²C interface, adjusting settings such as BassMax and volume.

Order the complete EV system (MAX9723DEVCMODU+ or MAX9723DEVCMOD2+) for a comprehensive evaluation of the MAX9723A/MAX9723B/MAX9723C/MAX9723D using a PC. Order the EV kit (MAX9723DEVKIT+) if the CMODUSB+ or CMOD232+ system command module has already been purchased with a previous Maxim EV system, or for custom use in other microcontroller-based (µC) systems.

The EV kit comes with the MAX9723DETE+ installed. Contact the factory for free samples of the pin-compatible MAX9723A/MAX9723B/MAX9723C to evaluate these parts.

Applications

  • Automotive Multimedia
  • Mini Disc Players
  • MP3 Players
  • MP3-Enabled Cellular Phones
  • PDA Audio
  • Portable CD Players

MAX9723DEVCMODU

Evaluation Kit/Evaluation System for the MAX9723A, MAX9723B, MAX9723C, and MAX9723D

Features and Benefits

  • Single 1.8V to 3.6V Power-Supply Operation
  • 60mW Stereo DirectDrive Headphone Outputs (16Ω, VDD = 3V)
  • System Command Module: USB Interface (CMODUSB+) or Serial Interface (CMOD232+)
  • Windows 98SE/2000/XP-Compatible Evaluation Software
  • Evaluates the MAX9723A/MAX9723B/MAX9723C (with IC replacement)
  • Fully Assembled and Tested

Product Details

The MAX9723D evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX9723 stereo DirectDrive™ headphone amplifier with BassMax, volume control, and I²C. The MAX9723D EV kit operates from a single 1.8V to 3.6V power supply, and is capable of delivering 60mW into a 16Ω load.

The MAX9723D evaluation system (EV system) includes a MAX9723D EV kit, Windows® 98SE/2000/XP-compatible software, and a Maxim system command module. The software's graphical user interface (GUI) allows easy control of the MAX9723D's I²C interface, adjusting settings such as BassMax and volume.

Order the complete EV system (MAX9723DEVCMODU+ or MAX9723DEVCMOD2+) for a comprehensive evaluation of the MAX9723A/MAX9723B/MAX9723C/MAX9723D using a PC. Order the EV kit (MAX9723DEVKIT+) if the CMODUSB+ or CMOD232+ system command module has already been purchased with a previous Maxim EV system, or for custom use in other microcontroller-based (µC) systems.

The EV kit comes with the MAX9723DETE+ installed. Contact the factory for free samples of the pin-compatible MAX9723A/MAX9723B/MAX9723C to evaluate these parts.

Applications

  • Automotive Multimedia
  • Mini Disc Players
  • MP3 Players
  • MP3-Enabled Cellular Phones
  • PDA Audio
  • Portable CD Players

MAX9723DEVCMOD2

Evaluation Kit/Evaluation System for the MAX9723A, MAX9723B, MAX9723C, and MAX9723D

Features and Benefits

  • Single 1.8V to 3.6V Power-Supply Operation
  • 60mW Stereo DirectDrive Headphone Outputs (16Ω, VDD = 3V)
  • System Command Module: USB Interface (CMODUSB+) or Serial Interface (CMOD232+)
  • Windows 98SE/2000/XP-Compatible Evaluation Software
  • Evaluates the MAX9723A/MAX9723B/MAX9723C (with IC replacement)
  • Fully Assembled and Tested

Product Details

The MAX9723D evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX9723 stereo DirectDrive™ headphone amplifier with BassMax, volume control, and I²C. The MAX9723D EV kit operates from a single 1.8V to 3.6V power supply, and is capable of delivering 60mW into a 16Ω load.

The MAX9723D evaluation system (EV system) includes a MAX9723D EV kit, Windows® 98SE/2000/XP-compatible software, and a Maxim system command module. The software's graphical user interface (GUI) allows easy control of the MAX9723D's I²C interface, adjusting settings such as BassMax and volume.

Order the complete EV system (MAX9723DEVCMODU+ or MAX9723DEVCMOD2+) for a comprehensive evaluation of the MAX9723A/MAX9723B/MAX9723C/MAX9723D using a PC. Order the EV kit (MAX9723DEVKIT+) if the CMODUSB+ or CMOD232+ system command module has already been purchased with a previous Maxim EV system, or for custom use in other microcontroller-based (µC) systems.

The EV kit comes with the MAX9723DETE+ installed. Contact the factory for free samples of the pin-compatible MAX9723A/MAX9723B/MAX9723C to evaluate these parts.

Applications

  • Automotive Multimedia
  • Mini Disc Players
  • MP3 Players
  • MP3-Enabled Cellular Phones
  • PDA Audio
  • Portable CD Players

MAX9723DEVKIT
Evaluation Kit/Evaluation System for the MAX9723A, MAX9723B, MAX9723C, and MAX9723D
MAX9723DEVCMODU
Evaluation Kit/Evaluation System for the MAX9723A, MAX9723B, MAX9723C, and MAX9723D
MAX9723DEVCMOD2
Evaluation Kit/Evaluation System for the MAX9723A, MAX9723B, MAX9723C, and MAX9723D

Latest Discussions

No discussions on MAX9723 yet. Have something to say?

Start a Discussion on EngineerZone®