MAX9722B

PRODUCTION

5V, Differential Input, DirectDrive, 130mW Stereo Headphone Amplifiers with Shutdown

Next-Generation DirectDrive Headphone Amplifiers Offer Differential Inputs and 5V Operation

Part Models
4
1ku List Price
Starting From $0.65

Part Details

  • 2.4V to 5.5V Single-Supply Operation
  • High PSRR (80dB at 217Hz) Eliminates LDO
  • No Bulky DC-Blocking Capacitors Required
  • Ground-Referenced Outputs Eliminate DC Bias Voltage on Headphone Ground Pin
  • No Degradation of Low-Frequency Response Due to Output Capacitors
  • Differential Inputs for Enhanced Noise Cancellation
  • Adjustable Gain (MAX9722A) or Fixed -2V/V Gain (MAX9722B)
  • 130mW per Channel into 32Ω
  • Low 0.009% THD+N
  • Integrated Click-and-Pop Suppression
  • Low Quiescent Current (5.5mA)
  • Short-Circuit and Thermal-Overload Protection
  • ±8kV ESD-Protected Amplifier Outputs (Human Body Model)
  • Available in a Space-Saving 16-Pin Thin QFN (3mm x 3mm x 0.8mm) Package
MAX9722B
5V, Differential Input, DirectDrive, 130mW Stereo Headphone Amplifiers with Shutdown
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX9722AEVKIT

Evaluation Kit for the MAX9722A and MAX9722B

Features and Benefits

  • 2.4V to 5.5V Single-Supply Operation
  • Drives Two Channels at 70mW per Channel into a 16Ω load, 130mW per Channel into a 32Ω load
  • ≤ 2µA Shutdown Current
  • Evaluates the MAX9722A or MAX9722B (IC and Component Replacement Required)
  • Small 16-Pin TQFN (3mm x 3mm) Package
  • Available in 16-Pin TSSOP Package
  • Fully Assembled and Tested

Product Details

The MAX9722A evaluation kit (EV kit) is a fully assembled and tested circuit board that uses the MAX9722A to drive a stereo headphone in portable audio applications. The MAX9722A is a differential stereo headphone driver with DirectDrive®. Maxim's DirectDrive technology eliminates the need for DC-blocking capacitors on the output of the amplifier. Designed to operate from a 2.4V to 5.5V DC power supply, the EV kit is capable of delivering up to 70mW per channel into a 16Ω load or 130mW per channel into a 32Ω load and 0.009% THD+N at 1kHz.

The EV kit can also be used as a line driver that provides 2VRMS into a 1kΩ load from a single 5V supply. The MAX9722A EV kit also evaluates the MAX9722B.

Applications

  • Cell Phones
  • Flat-Panel Monitors
  • MP3 Players
  • Notebook and Desktop PCs
  • PDAs
  • Portable Audio Equipment
  • Smartphones

MAX9722AEVKIT
Evaluation Kit for the MAX9722A and MAX9722B

Latest Discussions

No discussions on MAX9722B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed