MAX97220C

PRODUCTION

Differential Input DirectDrive Line Drivers/Headphone Amplifiers

Dual-Use Headphone Amplifiers and Line Drivers with Flexible Gains and Low Noise Performance

Part Models
2
1ku List Price
Starting From $0.65

Part Details

  • Output Power 125mW into 32Ω with a 5V Supply
  • 3VRMS Output Drive into 1kΩ with a 5V Supply
  • 2VRMS Output Drive into 600Ω with a 3.3V Supply
  • Fully Differential Inputs
  • Fixed or Externally Adjustable Gain with No Clicks or Pops
  • Wide 2.5V to 5.5V Operating Range
  • DirectDrive Outputs Eliminate DC-Blocking Capacitors
  • Flat THD+N, Better Than 90dB in the Audio Band
  • 18-Bit SNR Performance, 112dB
  • Footprint Compatible with the MAX9722
MAX97220C
Differential Input DirectDrive Line Drivers/Headphone Amplifiers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX9722 5V, Differential Input, DirectDrive, 130mW Stereo Headphone Amplifiers with Shutdown
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX97220AEVKIT

Evaluation Kit for the MAX97220A, MAX97220B, MAX97220C, and MAX97220D

Features and Benefits

  • 2.5V to 5.5V Single-Supply Operation
  • 3VRMS Output Drive Into 600Ω Load
  • 125mW Headphone Amplifier
  • Fully Differential Inputs
  • Externally Adjustable Gain
  • Low-Power Shutdown Input
  • Evaluates the MAX97220B, MAX97220C, and MAX97220D (with IC Replacement)
  • Fully Assembled and Tested

Product Details

The MAX97220A evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX97220A differential input DirectDrive® line driver/headphone amplifier. The device is capable of driving 125mW into 32Ω, or 3VRMS into 600Ω load, with a 5V supply.

The EV kit provides an externally set gain, is powered from a 2.5V to 5.5V single power supply, and includes a shutdown input. The EV kit also evaluates the MAX97220B, MAX97220C, and MAX97220D devices. Request a free MAX97220B, MAX97220C, and/or MAX97220D IC sample from the factory when ordering the EV kit.

MAX97220AEVKIT
Evaluation Kit for the MAX97220A, MAX97220B, MAX97220C, and MAX97220D

Latest Discussions

No discussions on MAX97220C yet. Have something to say?

Start a Discussion on EngineerZone®