MAX9713

PRODUCTION

6W, Filterless, Spread-Spectrum Mono/Stereo Class D Amplifiers

6W, Class-D Amplifiers Ideal for Flat-Panel TV and PC Display Applications

Part Models
2
1ku List Price
Starting From $1.77

Part Details

  • Filterless Class D Amplifier
  • Unique Spread-Spectrum Mode Offers 5dB Emissions Improvement Over Conventional Methods
  • Up to 85% Efficient
  • 6W Output Power into 8Ω
  • Low 0.07% THD+N
  • High PSRR (76dB at 1kHz)
  • 10V to 25V Single-Supply Operation
  • Differential Inputs Minimize Common-Mode Noise
  • Pin-Selectable Gain Reduces Component Count
  • Industry-Leading Integrated Click-and-Pop Suppression
  • Low Quiescent Current (18mA)
  • Low-Power Shutdown Mode (0.2µA)
  • Short-Circuit and Thermal-Overload Protection
  • Available in Thermally Efficient, Space-Saving Packages
    • 32-Pin TQFN (5mm x 5mm x 0.8mm)-MAX9713
    • 32-Pin TQFN (7mm x 7mm x 0.8mm)-MAX9714
MAX9713
6W, Filterless, Spread-Spectrum Mono/Stereo Class D Amplifiers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX9714EVKIT

OBSOLETE: Evaluation Kit for the MAX9704 and MAX9714

Features and Benefits

This evaluation board is obsolete and no longer recommended.

  • 10V to 25V Single-Supply Operation
  • Up to 85% Efficiency
  • Drives 6W into 8Ω/8W into 16Ω Speaker
  • Differential or Single-Ended Input Modes
  • Pin-Selectable Switching Modulation and Switching Frequency Options
  • Pin-Selectable Gain Options
  • Low 0.04% THD+N
  • Surface-Mount Construction
  • Fully Assembled and Tested

Product Details

This evaluation board is obsolete and no longer recommended.

The MAX9714 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains the MAX9714 filterless class D amplifier. The EV kit is capable of delivering 6W into an 8Ω load and is designed to operate from a 10V to 25V DC power supply. The MAX9714 EV kit accepts differential or single-ended input signals and provides an option to select between different switching frequencies.

The MAX9714 EV kit can also evaluate the MAX9704 15W, filterless, class D amplifier.

Applications

  • Audio
  • Desktop PCs
  • Hands-Free Car Phone Adapters
  • High-End Notebook
  • LCD Monitors
  • LCD Projectors
  • LCD TVs

MAX9713EVKIT

OBSOLETE: Evaluation Kit for the MAX9713

Features and Benefits

This evaluation board is obsolete and no longer recommended.

  • 10V to 25V Single-Supply Operation
  • Up to 85% Efficiency
  • Drives 6W into 8Ω or 8W into 16Ω
  • Differential or Single-Ended Input Modes
  • Pin-Selectable Frequency Options
  • Pin-Selectable Gain Options
  • Low 0.1% THD+N
  • Surface-Mount Construction
  • Fully Assembled and Tested

Product Details

This evaluation board is obsolete and no longer recommended.

The MAX9713 evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that contains the MAX9713 filterless class D amplifier. The EV kit is capable of delivering 6W into an 8Ω load and is designed to operate from a 10V to 25V DC power supply. The MAX9713 EV kit accepts differential or single-ended input signals and provides an option to select between different switching frequencies.

Applications

  • Audio
  • Desktop PCs
  • Hands-Free Car Phone Adapters
  • High-End Notebook
  • LCD Monitors
  • LCD Projectors
  • LCD TVs

MAX9714EVKIT
OBSOLETE: Evaluation Kit for the MAX9704 and MAX9714
MAX9713EVKIT
OBSOLETE: Evaluation Kit for the MAX9713

Latest Discussions

No discussions on MAX9713 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed