MAX97003
RECOMMENDED FOR NEW DESIGNSHigh-Efficiency, Low-Noise Audio Subsystem
Audio Subsystem with Best-in-Class EMI Reduction and Highly Efficient Class H Stereo Headphone Amplifiers
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- 2.7V to 5.5V Speaker Supply Voltage
- 1.8V Headphone Supply Voltage
- 1.0W Speaker Output (VPVDD = 4.2V, ZSPK = 8Ω + 68µH, 1% THD+N)
- 32mW/Channel Headphone Output (RHP = 32Ω)
- Active Emissions Limiting for Enhanced EMI Reduction
- Efficient Class H Headphone Amplifier
- Ground-Referenced Headphone Outputs
- Headphone Ground Sense
- 2 Stereo Single-Ended/Mono Differential Inputs
- Integrated Expander/Noise Gate for Low Output Noise
- Integrated DRC (Speaker Outputs)
- Integrated Distortion Limiter (Speaker Outputs)
- Extensive Click-and-Pop Reduction Circuitry
- TDMA Noise Free
- 2.0mm x 2.4mm, 20-Bump WLP Package (0.4mm Pitch)
The MAX97003 audio subsystem combines a mono speaker amplifier with a stereo headphone amplifier. The headphone and speaker amplifiers have independent volume and on/off controls. The four inputs are configurable as two differential or four single-ended inputs.
To minimize output noise, both the headphone and speaker outputs utilize a downward expander/noise gate to attenuate noise when no desired input signal is present.
The speaker output incorporates an adjustable dynamic range compressor (DRC) and distortion limiter to protect the speaker and maximize loudness. This allows high gain for low-level signals without compromising the quality of large signals.
All controls are performed using the two-wire I²C interface. The IC operates in the extended -40°C to +85°C temperature range, and is available in the 2.0mm x 2.4mm, 20-bump WLP package (0.4mm pitch).
Applications
- Cell Phones
- Portable Media Players
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX97003EWP+ | 20-WLCSP-N/A | ||
MAX97003EWP+T | 20-WLCSP-N/A |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on max97003 yet. Have something to say?
Start a Discussion on EngineerZone®