MAX9650
PRODUCTIONHigh-Current VCOM Drive Op Amps for TFT LCDs
High Current and Fast Settling Time to Quickly Restore VCOM Voltage for TFT LCDs
- Part Models
- 11
- 1ku List Price
- Starting From $1.08
Part Details
- 1300mA Peak Output Current
- Rail-to-Rail Inputs and Outputs
- Operates Up to 20V
- 40V/µs Slew Rate
- 35MHz Bandwidth
- 5mA Quiescent Current per Channel
- Excellent Heat Dissipation (Exposed Pad)
The MAX9650/MAX9651 are single- and dual-channel VCOM amplifiers with rail-to-rail inputs and outputs. The MAX9650/MAX9651 can drive up to 1300mA of peak current per channel and operate up to 20V.
The MAX9650/MAX9651 are designed to source and sink a high current quickly to hold the VCOM voltage stable in large TFT-LCD panels.
The MAX9650/MAX9651 feature 40V/µs slew rate and 35MHz bandwidth to quickly settle outputs for 120Hz frame rate and full HD television.
The MAX9650/MAX9651 feature output short-circuit protection and thermal shutdown. These devices are available in exposed pad packages for excellent heat dissipation.
Applications
- Displays: LCD
- Flat-Panel and Plasma TVs
- Instrument Control Voltage Sources
- TFT-LCD Display Panels
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX9650ATA+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
MAX9650ATA+C36 | Thin Dual Flatpack No Leads, Exposed Pad | ||
MAX9650ATA+C93 | Thin Dual Flatpack No Leads, Exposed Pad | ||
MAX9650ATA+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
MAX9650ATA+TC36 | Thin Dual Flatpack No Leads, Exposed Pad | ||
MAX9650ATA+TC93 | Thin Dual Flatpack No Leads, Exposed Pad | ||
MAX9650AUA+ | Micro-MAX, Thin Shrink Small-Outline, Exposed Pad | ||
MAX9650AUA+T | Micro-MAX, Thin Shrink Small-Outline, Exposed Pad | ||
MAX9650AZK+T | 5-TSOT-N/A | ||
MAX9650AZK/V+ | 5-TSOT-N/A | ||
MAX9650AZK/V+T | 5-TSOT-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 27, 2024 - 2400 ASSEMBLY |
||
MAX9650ATA+ | PRODUCTION | |
MAX9650ATA+C36 | PRODUCTION | |
MAX9650ATA+T | PRODUCTION | |
MAX9650ATA+TC36 | PRODUCTION | |
MAX9650ATA+TC93 | PRODUCTION | |
Jun 20, 2016 - 1612 ASSEMBLY |
||
MAX9650ATA+ | PRODUCTION | |
MAX9650ATA+C36 | PRODUCTION | |
MAX9650ATA+T | PRODUCTION | |
MAX9650ATA+TC36 | PRODUCTION | |
MAX9650ATA+TC93 | PRODUCTION | |
Sep 19, 2018 - 1753N ASSEMBLY |
||
MAX9650AUA+ | PRODUCTION | |
MAX9650AUA+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
Latest Discussions
No discussions on max9650 yet. Have something to say?
Start a Discussion on EngineerZone®