MAX954

PRODUCTION

Ultra-Low-Power, Single-Supply Op Amp + Comparator + Reference

Part Models
2
1ku List Price
Starting From $2.27

Part Details

  • Op Amp + Comparator + Reference in an 8-Pin µMAX® Package (MAX951/MAX952)
  • 7µA Typical Supply Current (Op Amp + Comparator + Reference)
  • Comparator and Op Amp Input Range Includes Ground
  • Outputs Swing Rail-to-Rail
  • 2.4V to 7V Supply Voltage Range
  • Unity-Gain Stable and 125kHz Decompensated AV > 10V/V Op Amp Options
  • Internal 1.2V ±2% Bandgap Reference
  • Internal Comparator Hysteresis
  • Op Amp Capable of Driving up to 1000pF Load
MAX954
Ultra-Low-Power, Single-Supply Op Amp + Comparator + Reference
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on MAX954 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed