MAX9503
PRODUCTIONDirectDrive® Video Amplifier with Reconstruction Filter
- Part Models
- 1
- 1ku List Price
- price unavailable
Part Details
- DC-Coupled Output
- Direct Connection to Video DAC
- Video Output Black Level Set to Ground
- Video Reconstruction Filter with 50dB Attenuation at 27MHz
- Preset Gain
- 6dB (MAX9503G)
- 12dB (MAX9503M)
- 10nA Shutdown Supply Current
- 2.7V to 3.6V Single-Supply Operation
The MAX9503 filters and amplifies standard-definition video signals. Maxim's DirectDrive technology eliminates large output-coupling capacitors and sets the video black level to ground. The input of the MAX9503 can be directly connected to the output of a video digital-to-analog converter (DAC). The MAX9503 provides a compact, integrated, and low-power solution.
An internal reconstruction filter smoothes the steps and reduces the spikes on the video signal from the DAC. The reconstruction filter typically has 3dB attenuation at 9MHz and 50dB attenuation at 27MHz, and ±1dB passband flatness to 5.5MHz.
Maxim's DirectDrive uses an integrated charge pump and a linear regulator to create a clean negative power supply to drive the sync below ground. The charge pump injects so little noise into the video output that the picture is visibly flawless.
The MAX9503 is available with +6dB (MAX9503G) and +12dB (MAX9503M) gains. The device operates from a 2.7V to 3.6V single supply and features a 10nA low-power shutdown mode.
The MAX9503 is offered in space-saving 16-pin QSOP and 16-pin TQFN packages and is specified over the -40°C to +85°C extended temperature range.
Applications
- Digital Still Cameras
- Mobile Phones/Smartphones
- Portable Media Players
- Security Cameras
- Space-Constrained, Low-Power Portable Devices
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX9503MEEE+T | 16-QSOP-150_MIL |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX9503 yet. Have something to say?
Start a Discussion on EngineerZone®