MAX9389
LAST TIME BUYDifferential 8:1 ECL/PECL Multiplexer with Dual Output Buffers
Industry's First 2.5GHz LVECL/LVPECL 8:1 Multiplexer
- Part Models
- 2
- 1ku List Price
- Starting From $12.41
Part Details
- 310ps Propagation Delay
- Guaranteed 2.7GHz Operating Frequency
- 0.3psRMS Random Jitter
- <30ps Output-to-Output Skew
- -2.375V to -5.5V Supplies for Differential LVECL/ECL
- +2.375V to +5.5V Supplies for Differential LVPECL/PECL
- Outputs Low for Open Inputs
- Dual Output Buffers
- >2kV ESD Protection (Human Body Model)
The MAX9389 is a fully differential, high-speed, low-jitter, 8-to-1 ECL/PECL multiplexer (mux) with dual output buffers. The device is designed for clock and data distribution applications, and features extremely low propagation delay (310ps typ) and output-to-output skew (30ps max).
Three single-ended select inputs, SEL0, SEL1, and SEL2, control the mux function. The mux select inputs are compatible with ECL/PECL logic, and are internally referenced to the on-chip reference output (VBB1, VBB2), nominally VCC - 1.425V. The select inputs accept signals between VCC and VEE. Internal pulldowns to VEE ensure a low default condition if the select inputs are left open.
The differential inputs D_, D_ -bar can be configured to accept a single-ended signal when the unused complementary input is connected to the on-chip reference output (VBB1, VBB2). All the differential inputs have internal bias and clamping circuits that ensure a low output state when the inputs are left open.
The MAX9389 operates with a wide 2.375V to 5.5V supply range. The device is offered in 32-pin TQFP and thin QFN packages, and operates over the -40°C to +85°C extended temperature range.
Applications
- Central Office Backplane Clock Distribution
- DSLAM/DLC
- High-Speed Telecom and Datacom Applications
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX9389EHJ+ | 32-TQFP-5X5X1.0 | ||
MAX9389EHJ+T | 32-TQFP-5X5X1.0 |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Clock Generation and Distribution 1 | ||
MAX9388 | PRODUCTION | Differential 5:1 or 4:1 ECL/PECL Multiplexers with Single/Dual Output Buffers |
Product 3 | ||
MAX9380 | Single-Ended-to-Differential LVECL/LVPECL 2:1 Multiplexer | |
MAX9387 | Differential 5:1 or 4:1 ECL/PECL Multiplexers with Single/Dual Output Buffers | |
MAX9386 | Differential 5:1 or 4:1 ECL/PECL Multiplexers with Single/Dual Output Buffers |
Latest Discussions
No discussions on max9389 yet. Have something to say?
Start a Discussion on EngineerZone®