MAX9360

LVTTL/TTL/CMOS-to-Differential LVECL/ECL Translators

Viewing:

Part Details

  • Output High with Input Open
  • -2.375V to -5.5V LVECL/ECL Operation
  • ESD Protection > 2kV (Human Body Model)
  • 3.0V to 3.6V LVTTL/CMOS Operation (MAX9360)
    • Improved Second Source of the MC100EPT24
    • Low 13.8mA (typ) IEE Supply Current
    • 440ps (typ) Propagation Delay
    • > 300mV Output at 1GHz
  • 4.5V to 5.5V TTL Operation (MAX9361)
    • Improved Second Source of the MC100ELT24
    • Low 6.6mA (typ) IEE Supply Current
    • 600ps (typ) Propagation Delay
    • > 300mV Output at 250MHz
MAX9360
LVTTL/TTL/CMOS-to-Differential LVECL/ECL Translators
MAX9360, MAX9361: Pin Configurations
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Clock Generation and Distribution 1
MAX9321 PRODUCTION Differential LVPECL/LVECL/HSTL Receiver/Drivers
Level Translators 2
MAX9311 PRODUCTION 1:10 Differential LVPECL/LVECL/HSTL Clock and Data Drivers
MAX9320 PRODUCTION 1:2 Differential LVPECL/LVECL/HSTL Clock and Data Drivers
Product 4
MAX9382 ECL/PECL Phase-Frequency Detectors
MAX9383 ECL/PECL Phase-Frequency Detectors
MAX9380 Single-Ended-to-Differential LVECL/LVPECL 2:1 Multiplexer
MAX9316 1:5 Differential LVPECL/LVECL/HSTL Clock and Data Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max9360 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed