MAX9321

PRODUCTION

Differential LVPECL/LVECL/HSTL Receiver/Drivers

Part Models
2
1ku List Price
Starting From $5.38

Part Details

  • Improved Second Source of the MC10LVEP16 (MAX9321)
  • +2.25V to +3.8V Differential HSTL/LVPECL Operation
  • -2.25V to -3.8V Differential LVECL Operation
  • Low 17mA Supply Current
  • 20ps Part-to-Part Skew
  • 172ps Propagation Delay
  • Minimum 300mV Output at 3GHz
  • Output Low for Open Input
  • ESD Protection >2kV (Human Body Model)
  • On-Chip Reference for Single-Ended Input
  • Available in Thermally Enhanced Exposed-Pad SO Package
MAX9321
Differential LVPECL/LVECL/HSTL Receiver/Drivers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Level Translators 3
MAX9311 PRODUCTION 1:10 Differential LVPECL/LVECL/HSTL Clock and Data Drivers
MAX9312 PRODUCTION Dual 1:5 Differential LVPECL/LVECL/HSTL Clock and Data Drivers
MAX9320 PRODUCTION 1:2 Differential LVPECL/LVECL/HSTL Clock and Data Drivers
Product 2
MAX9313 1:10 Differential LVPECL/LVECL/HSTL Clock and Data Drivers
MAX9314 Dual 1:5 Differential LVPECL/LVECL/HSTL Clock and Data Drivers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9321 yet. Have something to say?

Start a Discussion on EngineerZone®