MAX9321B

PRODUCTION

Differential PECL/ECL/LVPECL/LVECL Receiver/Driver

Part Models
2
1ku List Price
Starting From $4.90

Part Details

  • Improved Second Source of the MC10EP16D
  • +3.0V to +5.5V Differential PECL/LVPECL Operation
  • -3.0V to -5.5V Differential ECL/LVECL Operation
  • Low 17mA Supply Current
  • 20ps Part-to-Part Skew
  • 172ps Propagation Delay
  • Minimum 300mV Output at 3GHz
  • Output Low for Open Input
  • ESD Protection >2kV (Human Body Model)
  • On-Chip Reference for Single-Ended Input
  • MAX9321B
    Differential PECL/ECL/LVPECL/LVECL Receiver/Driver
    Ask a Question

    Documentation

    Learn More

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Clock Generation and Distribution 1
    MAX9321 PRODUCTION Differential LVPECL/LVECL/HSTL Receiver/Drivers
    Product 1
    MAX9321A Differential LVPECL/LVECL/HSTL Receiver/Drivers
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions