MAX9173

PRODUCTION

Quad LVDS Line Receiver with Flow-Through Pinout and "In-Path" Fail-Safe

Part Models
2
1ku List Price
Starting From $3.26
Viewing:

Part Details

  • Accepts LVDS and LVPECL Inputs
  • Fully Compatible with DS90LV048A
  • Low 1.0mA (max) Disable Supply Current
  • In-Path Fail-Safe Circuitry
  • Flow-Through Pinout
    • Simplifies PC Board Layout
    • Reduces Crosstalk
  • Guaranteed 500Mbps Data Rate
  • 400ps Pulse Skew (max)
  • Conforms to ANSI TIA/EIA-644 LVDS Standard
  • High-Impedance LVDS Inputs when Powered-Off
  • Available in Tiny 3mm x 3mm QFN Package
MAX9173
Quad LVDS Line Receiver with Flow-Through Pinout and "In-Path" Fail-Safe
MAX9173: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Data Path Management 6
MAX9111 PRODUCTION Single/Dual LVDS Line Receivers with Ultra-Low Pulse Skew in SOT23
MAX9130 PRODUCTION Single 500Mbps LVDS Line Receiver in SC70
MAX9113 PRODUCTION Single/Dual LVDS Line Receivers with Ultra-Low Pulse Skew in SOT23
MAX9121 PRODUCTION Quad LVDS Line Receivers with Integrated Termination and Flow-Through Pinout
MAX9122 PRODUCTION Quad LVDS Line Receivers with Integrated Termination and Flow-Through Pinout
MAX9172 PRODUCTION Single/Dual LVDS Line Receivers with "In-Path" Fail-Safe
Product 5
MAX9159 Dual LVDS Line Receiver
MAX9115 Single LVDS Line Receiver in SC70
MAX9125 Quad LVDS Line Receivers with Integrated Termination
MAX9126 Quad LVDS Line Receivers with Integrated Termination
MAX9171 Single/Dual LVDS Line Receivers with "In-Path" Fail-Safe
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on max9173 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed