MAX9159

Dual LVDS Line Receiver

Part Details

  • Pin Compatible with SN65LVDS9637
  • Fail-Safe Circuit Sets Output High for Undriven Inputs
  • Conforms to ANSI TIA/EIA-644 Standard
  • Single 3.3V Supply
  • Designed for Data Rates up to 400Mbps
  • ±100mV (max) Differential Input Threshold
  • 2.2ns (typ) Propagation Delay
  • ±8kV ESD Protection for LVDS Inputs
  • Low-Voltage TTL (LVTTL) Logic Output Levels
  • MAX9159
    Dual LVDS Line Receiver
    Ask a Question

    Documentation

    Data Sheet 1

    Reliability Data 1

    Learn More

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Data Path Management 1
    MAX9113 PRODUCTION Single/Dual LVDS Line Receivers with Ultra-Low Pulse Skew in SOT23
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX9159 yet. Have something to say?

    Start a Discussion on EngineerZone®