MAX8723

Low-Cost, Internal-Switch, Step-Down Regulator for LCD Displays

Low-Cost, High-Efficiency Step-Down Converter

Viewing:

Overview

  • 6V to 13.2V input supply range
  • Integrated 14V 2A n-channel MOSFET switch
  • Preset 1.5% accurate 3.3V fixed-output voltage or 2.0V to 3.6V adjustable output (Dual Mode)
  • Current-mode PWM operation
  • Frequency-selectable 500kHz/1MHz/1.5MHz
  • Internal 5V linear regulator supports up to 25mA external load
  • 2V precision reference (1%)
  • Integrated bootstrap diode for high-side MOSFET drive
  • External synchronous rectifier driver
  • Built-in soft-start
  • 200µA standby mode
  • Timer-delayed output fault protection
  • Thermal shutdown protection
  • Small 16-pin 4mm x 4mm thin QFN package

The MAX8723 is a high-efficiency, switch-mode, step-down regulator with a 14V internal power switch. With only a few external passive components, this low-cost regulator can generate a fixed 3.3V or adjustable DC output voltage of 2.0V to 3.6V (dual mode) from a 6V to 13.2V DC source. The 13.2V input voltage range makes this part ideal for LCD displays, point-of-load regulators, and other 8/12V-powered industrial equipment applications.

The MAX8723 can deliver up to 2A. It features an internal power MOSFET, a built-in bootstrap diode for its MOSFET driver, and an interface for an external synchronous rectifier MOSFET drive to replace the Schottky diode and improve efficiency. Its fixed-frequency PWM/skip-mode operation and current-mode control architecture provide fast load-transient response without compensation. The switching frequency is a pin-selectable 500kHz, 1MHz, or 1.5MHz, minimizing the size of external components.

The MAX8723 has built-in soft-start, current-limit, thermal-shutdown, and timer-delayed output-fault shutdown functions. The soft-start function limits inrush current during startup, avoiding transients that can trigger the front-end protection circuits and lock up the system. The current limit, thermal-shutdown, and timer-delayed output-fault shutdown functions protect the power supply against fault conditions.

The MAX8723 also includes a linear regulator (VL), which provides a fixed 5V output (25mA) to support small external loads. The reference output is high-precision (2V ±1%) and can also supply small external load currents.

The MAX8723 is available in the 16-pin, 4mm x 4mm, TQFN package.

Applications

  • 8/12V Industrial Equipment
  • Digital System Power Supplies
  • LCD Monitors
  • LCD TVs
  • Point-of-Load Regulators

MAX8723
Low-Cost, Internal-Switch, Step-Down Regulator for LCD Displays
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX8723 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed