Power-over-Ethernet (PoE) Controllers
Analog Devices’ power over Ethernet (PoE) products encompass a wide variety of power sourcing equipment (PSE) and powered device (PD) controllers that support multiple power levels: IEEE PoE (13W,
Viewing:

Subcategories

PoE Power Sourcing Equipment
Analog Devices' power sourcing equipment (PSE) controllers support multiple power levels of power over Ethernet: IEEE PoE (13W, 802.3af), IEEE PoE+ (25.5W, 802.3at), IEEE PoE++ (71.3W, 802.3bt), and ADI LTPoE++ (90W) standard. PSE controllers are responsible for detecting and classifying powered devices (PDs), as well as sourcing the right amount of power to PDs over Ethernet cables. Our latest generation PSE controllers are IEEE compliant, use 0.15 Ω sense resistors to lower power dissipation, and use a high reliability 4-point PD detection scheme to eliminate false PD detections. External MOSFETs, a scalable cable discharge protection scheme, an 80 V abs max rating on all analog pins, and overtemperature protection all ensure robust operation.
PoE Powered Devices
Analog Devices' powered device (PD) controllers support multiple power levels of power over Ethernet: IEEE PoE (13W), IEEE PoE+ (25.5 W), IEEE PoE++ (71 W), and ADI LTPoE++ (up to 90 W) standard. PD controllers are ultimately responsible for providing the correct signature and classification to power sourcing equipment (PSE), so that PSEs source the right amount of power to PDs over the Ethernet cables. Some of our PD controllers integrate efficient dc-to-dc converters to simplify designs, while our other PD controllers give designers the ability to choose their own dc-to-dc converters, which helps designers achieve unique cost-efficiency requirements.

Products in Category

Related Resources

Title
Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Related Tools