MAX866

PRODUCTION

3.3V/5V or Adjustable Output, Single-Cell DC-DC Converters

We Recommend Improved Performance Device, MAX1678, for New Designs

Part Models
2
1ku List Price
Starting From $4.98

Part Details

  • 0.8V to 6.0V Input Supply Voltage
  • 0.9V Guaranteed Start-Up Supply Voltage
  • > 80% Efficiency Over Wide Load Range
  • 100µA No-Load Battery Current (VOUT = 3.3V)
  • 1µA Shutdown Mode
  • Up to 250kHz Switching Frequency
  • ±1.5% Reference Tolerance
  • Low-Battery Detector (LBI/LBO)
  • Available in Ultra-Small 8-Pin µMAX® Package (1.11mm high)
  • Circuit Fits in 0.2in²
MAX866
3.3V/5V or Adjustable Output, Single-Cell DC-DC Converters
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Boost Regulators 1
MAX1678 PRODUCTION 1 Cell to 2 Cell, Low-Noise, High-Efficiency, Step-Up DC-DC Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX866EVKIT

Evaluation Kit for the MAX866

Features and Benefits

  • Low 0.8V to 6V Input Supply Voltage
  • 0.9V Guaranteed Start-Up Supply Voltage
  • 27µA Quiescent Current
  • 1µA Shutdown Mode
  • Up to 250kHz Switching Frequency
  • ±1.5% Reference Tolerance
  • Low-Battery Detector (LBI/LBO)
  • Ultra-Small 8-Pin µMAX Package (1.11mm High)
  • Surface-Mount Construction
  • Fully Assembled and Tested

Product Details

The MAX866 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board. It can also evaluate the adjustable-output MAX867.

The MAX866/MAX867 are CMOS, step-up, DC-DC switching regulators for small, low input voltage or battery-powered systems. The MAX866 accepts a positive input voltage between 0.8V and VOUT and converts it to a higher, pin-selectable output voltage of 3.3V or 5V. The MAX867 adjustable version accepts 0.8V to 6V input voltages and generates a higher, adjustable output voltage in the 2.7V to 6V range. Typical full-load efficiencies for the MAX866/MAX867 are greater than 80%.

A movable jumper on the EV kit selects either a 3.3V or 5.0V output voltage. Additional pads on the board's solder side accommodate resistors for the LBI/LBO low battery detector or MAX867 output adjustment.

Applications

  • 1-Cell Battery-Operated Equipment
  • Backup Supplies
  • Detectors
  • Pagers
  • Remote Controls

MAX866EVKIT
Evaluation Kit for the MAX866

Latest Discussions

No discussions on MAX866 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed