MAX8632

PRODUCTION

Integrated DDR Power-Supply Solution for Desktops, Notebooks, and Graphic Cards

Part Models
2
1ku List Price
Starting From $4.63
Viewing:

Part Details

Buck Controller
  • Quick-PWM with 100ns Load-Step Response
  • Up to 95% Efficiency
  • 2V to 28V Input Voltage Range
  • 1.8V/2.5V Fixed or 0.7V to 5.5V Adjustable Output
  • Up to 600kHz Selectable Switching Frequency
  • Programmable Current Limit with Foldback Capability
  • 1.7ms Digital Soft-Start
  • Independent Shutdown and Standby Controls
  • Overvoltage-/Undervoltage-Protection Option
  • Power-Good Window Comparator LDO Section
  • Fully Integrated VTT and VTTR Capability
  • VTT Has ±3A Sourcing/Sinking Capability
  • Only 20µF Ceramic Capacitance Required for VTT
  • VTT and VTTR Outputs Track VREFIN/2
  • All-Ceramic Output-Capacitor Designs
  • 1.0V to 2.8V Input Voltage Range
  • Power-Good Window Comparator
MAX8632
Integrated DDR Power-Supply Solution for Desktops, Notebooks, and Graphic Cards
MAX8632: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
DDR/QDR Memory Bus Termination 1
MAX1917 PRODUCTION Tracking, Sinking and Sourcing, Synchronous Buck Controller for DDR Memory and Termination Supplies
External Power Switch Buck Controllers 2
MAX8553 PRODUCTION 4.5V to 28V Input, Synchronous PWM Buck Controllers for DDR Termination and Point-of-Load Applications
MAX1957 PRODUCTION Low-Cost, High-Frequency, Current-Mode PWM Buck Controllers
Internal Power Switch Buck Regulators 1
MAX1809 PRODUCTION 3A, 1MHz, DDR Memory Termination Supply
Multiple Output Buck Regulators 1
MAX8537 PRODUCTION Dual-Synchronous Buck Controllers for Point-of-Load, Tracking, and DDR Memory Power Supplies
Product 1
MAX8539 Dual-Synchronous Buck Controllers for Point-of-Load, Tracking, and DDR Memory Power Supplies
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX8632EVKIT

Evaluation Kit for the MAX8632

Features and Benefits

  • VDDQ Preset to 1.8V/10A
  • VTT 0.9V Source/Sink 1.5A Continuous/3A Peak
  • VTTR 0.9V Source/Sink 10mA
  • VIN Range: 7V to 20.5V
  • Optimized Switching Frequency: 300kHz
  • Overvoltage/Undervoltage Protection
  • Independent Shutdown and Standby Controls
  • Power OK

Product Details

The MAX8632 evaluation kit (EV kit) is designed to evaluate the MAX8632 DDR power-supply solution for notebooks, desktops, and graphics cards. The EV kit board produces VDDQ at the output of the synchronous PWM buck, VTT at the output of the sourcing/sinking LDO linear regulator, and VTTR at the output of the reference buffer.

The VDDQ output is preset to 1.8V and sources up to 10A. The VTT output is always VDDQ/2 and can source/sink up to 3A of peak current and 1.5A of continuous current. The VTTR output is also always VDDQ/2 and can source/sink up to 10mA.

The MAX8632 EV kit was conveniently designed with jumpers to select the OVP/UVP, TON, active-low SKIP, active-low STBY, and active-low SHDN modes. The board's default settings enable OVP (overvoltage protection), 300kHz switching frequency, low-noise PWM mode, VDDQ, VTT, and VTTR.

The VIN input accepts voltages from 7V to 20.5V and VDD requires a 5V bias supply.

Applications

  • DDR I and DDR II Memory Power Supplies
  • Desktop Computers
  • Game Consoles
  • Graphic Cards
  • Networking
  • Notebooks and Desknotes
  • RAID

MAX8632EVKIT
Evaluation Kit for the MAX8632

Latest Discussions

Recently Viewed