MAX858

PRODUCTION

3.3V/5V or Adjustable Output, Step-Up DC-DC Converters

Part Models
4
1ku List Price
Starting From $3.16

Part Details

  • 0.8V to 6.0V Input Supply Voltage
  • 0.8V Typ Start-Up Supply Voltage
  • 85% Efficiency at 100mA
  • 25µA Quiescent Current
  • 1µA Shutdown Mode
  • 125mA and 500mA Switch-Current Limits Permit Use of Low-Cost Inductors
  • Up to 500kHz Switching Frequency
  • ±1.5% Reference Tolerance Over Temperature
  • Low-Battery Detector (LBI/LBO)
  • 8-Pin SO and µMax Packages
MAX858
3.3V/5V or Adjustable Output, Step-Up DC-DC Converters
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Boost Regulators 1
MAX1674 PRODUCTION High-Efficiency, Low-Supply-Current, Compact, Step-Up DC-DC Converters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX856EVKIT

Evaluation Kit for the MAX856

Features and Benefits

  • Low 0.8V to 6V Input Supply Voltage
  • New µMAX® Package
  • 85% Efficiency at 100mA
  • 25µA Quiescent Current
  • 1µA Shutdown Mode
  • 125mA and 500mA Switch Current Limits Permit Use of Low-Cost Inductors
  • Up to 500kHz Switching Frequency
  • ±1.5% Reference Tolerance Over Temperature
  • Low-Battery Detector (LBI/LBO)
  • Surface-Mount Construction
  • Fully Assembled and Tested

Product Details

The MAX856 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board. It can also evaluate the MAX858 or the adjustable-output MAX857/MAX859.

The MAX856—MAX859 are CMOS, step-up, DC-DC switching regulators for small, low input voltage or battery-powered systems. The MAX856/MAX858 accept a positive input voltage between 0.8V and 6V and convert it to a higher, pin-selectable output voltage of 3.3V or 5V. The MAX857/MAX859 adjustable versions accept 0.8V to 6V input voltages and generate a higher, adjustable output voltage in the 2.7V to 6V range. Typical full-load efficiencies for the MAX856-MAX859 are greater than 85%.

A movable jumper on the EV kit selects either a 3.3V or 5.0V output voltage. Additional pads on the board's solder side accommodate resistors for the LBI/LBO low-battery detector or MAX857/MAX859 output adjustment.

Applications

  • 2-Cell and 3-Cell Battery-Operated Equipment
  • 3.3V to 5V Step-Up Conversion
  • Glucose Meters
  • Medical Instrumentation
  • Palmtop Computers
  • Personal Data Communicators/Computers
  • Portable Data-Collection Equipment

MAX856EVKIT
Evaluation Kit for the MAX856

Latest Discussions

No discussions on MAX858 yet. Have something to say?

Start a Discussion on EngineerZone®