MAX8575

PRODUCTION

High-Efficiency LCD Boost with True Shutdown

First Fully Protected LCD and OLED Supplies in SOT23 Package

Part Models
2
1ku List Price
Starting From $1.77
Viewing:

Part Details

  • 15V or Adjustable Output Voltage Up to 28V
  • Safety Features Protect Against Output Faults
  • 20mA at 20V from a Single Li+ Battery
  • True Shutdown
  • 87% Efficiency
  • Up to 800kHz Switching Frequency
  • Small, 6-Pin SOT23 and µDFN (MAX8570 Only) Packages
MAX8575
High-Efficiency LCD Boost with True Shutdown
MAX8570, MAX8571, MAX8572, MAX8573, MAX8574, MAX8575: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Boost Regulators 2
MAX1605 PRODUCTION 30V Internal Switch LCD Bias Supply
MAX1606 PRODUCTION 28V Internal Switch LCD Bias Supply with True Shutdown™
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX8571EVKIT

Evaluation Kit for MAX8570, MAX8571, MAX8572, MAX8573, MAX8574, MAX8575

Features and Benefits

  • 18V Output Voltage, Adjustable from VCC Up to 28V
  • Built-In Safety Features Protect Against Output Faults
  • True Shutdown™
  • 87% Efficiency
  • Up to 800kHz Switching Frequency
  • 0.01µA Shutdown Current
  • Fully Assembled and Tested
  • Product Details

    The MAX8571 evaluation kit (EV kit) contains a fully assembled and tested circuit for evaluating the MAX8571 step-up converter. This circuit operates with 2.7V to 5.5V input supply and provides a regulated 18V output at up to 10mA. The output voltage is adjustable from VCC to 28V by changing resistors on the EV kit. The MAX8571 EV kit contains a second unpopulated circuit to accomodate a larger inductor and diode for the higher-current-limited MAX8574 and MAX8575. Either circuit can be used to evaluate any of the parts in the MAX8570 family.

    Applications

    • Cell Phones/Cordless Phones
    • Handy Terminals
    • LCD Bias Generators
    • Organizers
    • Palmtop Computers
    • PDAs and Other Handheld Devices
    • Polymer LEDs (OLED)

    MAX8571EVKIT
    Evaluation Kit for MAX8570, MAX8571, MAX8572, MAX8573, MAX8574, MAX8575

    Latest Discussions

    No discussions on max8575 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed