MAX8524

2- to 8-Phase VRM 10/9.1 PWM Controllers with Precise Current Sharing and Fast Voltage Positioning

Viewing:

Part Details

  • VRD/VRM 10 (MAX8525)
  • VRD/VRM 9.1 (MAX8524)
  • Fastest Load-Transient Response
  • Rapid-Active Average Current Sensing
    • Better than 5% Current Balance
    • Fastest Voltage Positioning
  • ±0.4% Initial Output-Voltage Accuracy
  • Pin-Selectable 2-/3-/4-Phase Operation
  • Master-Slave 6-/8-Phase Operation
  • Differential Remote Voltage Sensing
  • Dynamic VID Change (MAX8525)
  • Adjustable, Foldback Current Limit
  • Soft-Start and Soft-Stop
  • Power-Good Output
  • 150kHz to 1.2MHz Switching Frequency per Phase
  • 28-Lead QSOP Package
MAX8524
2- to 8-Phase VRM 10/9.1 PWM Controllers with Precise Current Sharing and Fast Voltage Positioning
MAX8524, MAX8525: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
External Power Switch Buck Controllers 1
MAX1937 Obsolete Two-Phase Desktop CPU Core Supply Controllers with Controlled VID Change
Product 1
MAX8523 High-Speed, Dual-Phase Gate Driver for Multiphase, Step-Down Converters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX8524 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed