MAX1937

Obsolete

Two-Phase Desktop CPU Core Supply Controllers with Controlled VID Change

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • ±0.75% Output Voltage Accuracy
  • Instant Load-Transient Response
  • Up to 90% Efficiency Eliminates Heatsinks
  • Up to 60A Output Current
  • 8V to 24V Input Range
  • User-Programmable Voltage Positioning
  • Controlled VID Voltage Transition
  • 500kHz Effective Switching Frequency
  • MAX1937: AMD Hammer Compatible
  • MAX1938: Intel VRM 9.0/9.1 Compatible
  • MAX1939: AMD Athlon Mobile Compatible
  • Soft-Start
  • Power-Good (PWRGD) Output
  • Cycle-by-Cycle Current Limit
  • Output Overvoltage Protection (OVP)
  • RDS(ON) or RSENSE Current Sensing
  • Remote Voltage Sensing
  • 28-Pin QSOP Package
MAX1937
Two-Phase Desktop CPU Core Supply Controllers with Controlled VID Change
MAX1937, MAX1938, MAX1939: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
DDR/QDR Memory Bus Termination 1
MAX1917 PRODUCTION Tracking, Sinking and Sourcing, Synchronous Buck Controller for DDR Memory and Termination Supplies
External Power Switch Buck Controllers 1
MAX1953 PRODUCTION Low-Cost, High-Frequency, Current-Mode PWM Buck Controllers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max1937 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed