MAX8523

High-Speed, Dual-Phase Gate Driver for Multiphase, Step-Down Converters

Highest Accuracy, Scalable, VRD/VRM-10 Power Chipset Reduces Capacitance by 60% in Servers and Desktops

Viewing:

Part Details

  • 6A Peak Gate-Drive Current
  • Up to 1.2MHz Operation
  • Up to 6.5V Gate-Drive Voltage
  • 0.5Ω /0.95Ω Low-Side Drivers
  • Capable of 30A Output per Phase
  • Adaptive Shoot-Through Protection
  • User-Programmable Delay Time
  • TTL and CMOS Input Compatible
  • UVLO for Proper Sequencing
  • Flexible 2- to 8-Phase Implementation with MAX8524 and MAX8525
  • Space-Saving (4.9mm x 6mm) 16-Pin QSOP Package
MAX8523
High-Speed, Dual-Phase Gate Driver for Multiphase, Step-Down Converters
MAX8523: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX8523 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed