MAX848

LAST TIME BUY

1-Cell-to-3-Cell, High-Power, Low-Noise, Step-Up DC-DC Converters

Integrated 2-Channel ADC Allows Accurate Battery Voltage Monitoring

Part Models
2
1ku List Price
Starting From $3.27
Viewing:

Part Details

  • Up to 95% Efficiency
  • 3.3V Dual Mode™ or 2.7V to 5.5V Adj. Output
  • 0.7V to 5.5V Input Range
  • 0.15mW Standby Mode
  • 300kHz PWM Mode or Synchronizable
  • Two-Channel ADC with Serial Output
  • Power-Good Function
MAX848
1-Cell-to-3-Cell, High-Power, Low-Noise, Step-Up DC-DC Converters
MAX848, MAX849: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
PMIC (DC/DC, PowerPath, and Battery Charger) 1
MAX847 PRODUCTION 1 Cell, Step-Up Two-Way Pager System IC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX849EVKIT

Evaluation Kit for the MAX848, MAX849

Features and Benefits

  • 250mA to 850mA Output Current!

  • 90% Efficiency
  • Proven PC Board Layout
  • Fully Assembled and Tested
  • 2-Channel Analog-to-Digital Converter (ADC) with Serial Output for Voltage Monitoring

Product Details

The MAX849 evaluation kit (EV kit) is an assembled and tested PC board that implements a complete, one-cell to three-cell, high-power, low-noise, step-up DC-DC power converter that's ideal for portable phones and other battery-operated equipment. With a 3.3V output voltage, use one or two cells to get a 250mA to 700mA output current. With a 5V output voltage, use three cells or one lithium-ion (Li-Ion) battery to get an 850mA output current.

The board includes clips for a standard AA-size battery, and provides a 10-pin header for user interfacing.

To evaluate the MAX848, order a free sample of the MAX848ESE along with the MAX849 EV kit.

Applications

  • Cell Phones
  • Digital Cordless Phones
  • Handheld Instruments (PDAs, Palmtops)
  • Local 3.3V to 5V Supplies
  • Palmtop Computers
  • PCS Phones
  • Personal Communicators

MAX849EVKIT
Evaluation Kit for the MAX848, MAX849

Latest Discussions

No discussions on max848 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed