MAX77291

RECOMMENDED FOR NEW DESIGNS

High-Voltage Micropower Boost Converter with 50mA Input Current Limit

Part Models
2
1ku List Price
Starting From $0.63

Part Details

  • 28μA Quiescent Supply Current from Input
  • Output Short Circuit Protection
  • Overtemperature Protection
  • True Shutdown Mode
    • 13nA Shutdown Current
    • No Reverse Current from OUT
  • 90% Peak Efficiency
  • 1.8V to 5.5 V Input Range
  • 5.5V to 20V Output Voltage Range
  • 100mA Peak Inductor Current Limit
  • 1.27mm x 0.87mm 6-Bump WLP (3 x 2, 0.4mm Pitch) Package
  • -40°C to +125°C Temperature Range
MAX77291
High-Voltage Micropower Boost Converter with 50mA Input Current Limit
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
MAX77291EVKIT

Evaluation Kit for the MAX77291

Features and Benefits

  • Evaluates the MAX77291 IC
  • 1.27mm x 0.87mm 6-Bump WLP (3 x 2, 0.4mm Pitch)Package
  • 1.8V to 5.5V Input Range
  • 5.5V to 20V Configurable Output Voltage
  • Up to 100mA Input Peak Current
  • Proven 2-Layer, 1.5oz Copper Printed Circuit Board(PCB) Layout
  • Demonstrates Compact Solution Size

Product Details

The MAX77291 evaluation kit (EV kit) evaluates the MAX77291 IC packaged in a wafer-level package (WLP). The MAX77291 is a low quiescent-current boost (step-up) DC-DC converter with a 100mA peak inductor current limit,True Shutdown™, and short-circuit protection. The EV kitoperates over an input range of 1.8V to 5.5V and providesresistor-configurable output voltages from 5.5V to 20V.The EV kit comes with the MAX77291ANT+ installed.

MAX77291EVKIT
Evaluation Kit for the MAX77291

Latest Discussions

Recently Viewed