MAX7412

PRODUCTION

5th Order, Lowpass, Elliptic, Switched-Capacitor Filters

Smallest, Low-Power 5th-Order Filters

Part Models
4
1ku List Price
Starting From $2.77

Part Details

  • 5th-Order, Elliptic Lowpass Filters
  • Low Noise and Distortion: -80dB THD + Noise
  • Clock-Tunable Corner Frequency (1Hz to 15kHz)
  • Single-Supply Operation
    • +5V (MAX7408/MAX7411)
    • +3V (MAX7412/MAX7415)
  • Low Power
    • 1.2mA (operating mode)
    • 0.2µA (shutdown mode)
  • Available in 8-Pin µMAX®/DIP Packages
  • Low Output Offset: ±4mV
MAX7412
5th Order, Lowpass, Elliptic, Switched-Capacitor Filters
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Low-Pass Filters 7
MAX7400 PRODUCTION 8th-Order, Lowpass, Elliptic, Switched-Capacitor Filters
MAX7403 PRODUCTION 8th-Order, Lowpass, Elliptic, Switched-Capacitor Filters
MAX7404 PRODUCTION 8th-Order, Lowpass, Elliptic, Switched-Capacitor Filters
MAX7407 PRODUCTION 8th-Order, Lowpass, Elliptic, Switched-Capacitor Filters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAXFILTERBRD

Evaluation Kit for the MAX7408, MAX7409, MAX7410, MAX7411, MAX7412, MAX7413, MAX7414, MAX7415, MAX7418, MAX7419, MAX7420, MAX7421, MAX7422, MAX7423, MAX7424, and MAX7425

Features and Benefits

  • CLK Pad for External Clock Frequency
  • Lead(Pb)-Free and RoHS Compliant
  • Proven PCB Layout

Product Details

The MAXFILTERBRD is an unpopulated PCB design to evaluate the MAX7408–MAX7415/MAX7418–MAX7425 5th-order, lowpass, switched-capacitor filters (SCFs).

Contact the factory for free samples of the pin-compatible MAX7408–MAX7415/MAX7418–MAX7425 SCFs to evaluate these devices.

Applications

  • ADC Anti-Aliasing
  • CT2 Base Stations
  • Post-DAC Filtering
  • Speech Processing

MAXFILTERBRD
Evaluation Kit for the MAX7408, MAX7409, MAX7410, MAX7411, MAX7412, MAX7413, MAX7414, MAX7415, MAX7418, MAX7419, MAX7420, MAX7421, MAX7422, MAX7423, MAX7424, and MAX7425

Latest Discussions

No discussions on MAX7412 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed