MAX293

PRODUCTION

8th-Order, Lowpass, Elliptic, Switched-Capacitor Filters

Also See MAX7400/3/4/7 for Lowest-Power Applications

Part Models
10
1ku List Price
Starting From $6.40

Part Details

  • 8th-Order Lowpass Elliptic Filters
  • Clock-Tunable Corner-Frequency Range:
    • 0.1Hz to 25kHz (MAX293/MAX294)
    • 0.1Hz to 50kHz (MAX297)
  • No External Resistors or Capacitors Required
  • Internal or External Clock
  • Clock to Corner Frequency Ratio
    • 100:1 (MAX293/MAX294)
    • 50:1 (MAX297)
  • Operate with a Single +5V Supply or Dual ±5V Supplies
  • Uncommitted Op Amp for Anti-Aliasing or Clock-Noise Filtering
  • 8-Pin DIP and 16-Pin Wide SO Packages
MAX293
8th-Order, Lowpass, Elliptic, Switched-Capacitor Filters
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Low-Pass Filters 5
MAX7400 PRODUCTION 8th-Order, Lowpass, Elliptic, Switched-Capacitor Filters
MAX7403 PRODUCTION 8th-Order, Lowpass, Elliptic, Switched-Capacitor Filters
MAX7404 PRODUCTION 8th-Order, Lowpass, Elliptic, Switched-Capacitor Filters
MAX7407 PRODUCTION 8th-Order, Lowpass, Elliptic, Switched-Capacitor Filters
MAX7408 PRODUCTION 5th Order, Lowpass, Elliptic, Switched-Capacitor Filters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX293 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed