MAX297
MAX297
PRODUCTION8th-Order, Lowpass, Elliptic, Switched-Capacitor Filters
Also See MAX7400/3/4/7 for Lowest-Power Applications
- Part Models
- 10
- 1ku List Price
- Starting From $6.43
Viewing:
Part Details
- 8th-Order Lowpass Elliptic Filters
- Clock-Tunable Corner-Frequency Range:
- 0.1Hz to 25kHz (MAX293/MAX294)
- 0.1Hz to 50kHz (MAX297)
- No External Resistors or Capacitors Required
- Internal or External Clock
- Clock to Corner Frequency Ratio
- 100:1 (MAX293/MAX294)
- 50:1 (MAX297)
- Operate with a Single +5V Supply or Dual ±5V Supplies
- Uncommitted Op Amp for Anti-Aliasing or Clock-Noise Filtering
- 8-Pin DIP and 16-Pin Wide SO Packages
The MAX293/MAX294/MAX297 are easy-to-use, 8th-order, lowpass, elliptic, switched-capacitor filters that can be set up with corner frequencies from 0.1Hz to 25kHz (MAX293/MAX294) or from 0.1Hz to 50kHz (MAX297).
The MAX293/MAX297's 1.5 transition ratio provides sharp rolloff and -80dB of stopband rejection. The MAX294's 1.2 transition ratio provides the steepest rolloff and -58dB of stopband rejection. All three filters have fixed responses, so the design task is limited to selecting the clock frequency that controls the filter's corner frequency.
An external capacitor is used to generate a clock using the internal oscillator, or an external clock signal can be used. An uncommitted op amp (noninverting input grounded) is provided for building a continuous-time lowpass filter for post-filtering or anti-aliasing. Steep rolloff and high order make these filters ideal for anti-aliasing applications that require maximum bandwidth, and for communication applications that require filtering signals in close proximity within the frequency domain.
The MAX293/MAX294/MAX297 are available in 8-pin DIP and 16-pin wide SO packages, delivering aggressive performance from a tiny area.
Applications
- Anti-Aliasing
- DAC Post-Filtering
- Data-Acquisition Systems
- Voice/Data Signal Filtering
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX297CPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MAX297CSA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX297CWE+ | Small-Outline IC, Wide (0.3in) | ||
MAX297CWE+T | Small-Outline IC, Wide (0.3in) | ||
MAX297EPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MAX297ESA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX297ESA+T | Small-Outline IC, Narrow (0.15in) | ||
MAX297EWE+ | Small-Outline IC, Wide (0.3in) | ||
MAX297EWE+T | Small-Outline IC, Wide (0.3in) | ||
MAX297MJA | Ceramic Dual-In-Line, Narrow (0.3in) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 2, 2023 - 2361E WAFER FAB |
||
MAX297CPA+ | PRODUCTION | |
MAX297CSA+ | PRODUCTION | |
MAX297CWE+ | PRODUCTION | |
MAX297CWE+T | PRODUCTION | |
MAX297EPA+ | PRODUCTION | |
MAX297ESA+ | PRODUCTION | |
MAX297ESA+T | PRODUCTION | |
MAX297EWE+ | PRODUCTION | |
MAX297EWE+T | PRODUCTION | |
MAX297MJA | PRODUCTION | |
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
MAX297CSA+ | PRODUCTION | |
MAX297ESA+ | PRODUCTION | |
MAX297ESA+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Low-Pass Filters 5 | ||
MAX7400 | PRODUCTION | 8th-Order, Lowpass, Elliptic, Switched-Capacitor Filters |
MAX7403 | PRODUCTION | 8th-Order, Lowpass, Elliptic, Switched-Capacitor Filters |
MAX7404 | PRODUCTION | 8th-Order, Lowpass, Elliptic, Switched-Capacitor Filters |
MAX7407 | PRODUCTION | 8th-Order, Lowpass, Elliptic, Switched-Capacitor Filters |
MAX7408 | PRODUCTION | 5th Order, Lowpass, Elliptic, Switched-Capacitor Filters |
Latest Discussions
No discussions on MAX297 yet. Have something to say?
Start a Discussion on EngineerZone®