MAX7404
MAX7404
PRODUCTION8th-Order, Lowpass, Elliptic, Switched-Capacitor Filters
Smallest, Lowest-Power 8th-Order Elliptic Filters
- Part Models
- 4
- 1ku List Price
- Starting From $4.14
Viewing:
Part Details
- 8th-Order Lowpass Elliptic Filter
- Low Noise and Distortion -82dB THD + Noise (MAX7400)
- Clock-Tunable Corner Frequency (1Hz to 10kHz)
- 100:1 Clock-to-Corner Ratio
- Single-Supply Operation
- +5V (MAX7400/MAX7403)
- +3V (MAX7404/MAX7407)
- Low Power
- 2mA (Operating Mode)
- 0.2µA (Shutdown Mode)
- Available in 8-Pin SO and DIP Packages
- Low Output Offset: ±5mV
The MAX7400/MAX7403/MAX7404/MAX7407 8th-order, lowpass, elliptic, switched-capacitor filters (SCFs) operate from a single +5V (MAX7400/MAX7403) or +3V (MAX7404/MAX7407) supply. These devices draw 2mA of supply current and allow corner frequencies from 1Hz to 10kHz, making them ideal for low-power anti-aliasing and post-DAC filtering applications. They feature a shutdown mode that reduces the supply current to 0.2µA.
Two clocking options are available: self-clocking (through the use of an external capacitor) or external clocking for tighter cutoff-frequency control. In addition, an offset adjustment pin (OS) allows for the adjustment of the DC output level.
The MAX7400/MAX7404 provide 82dB of stopband rejection and a sharp rolloff with a transition ratio of 1.5. The MAX7403/MAX7407 provide a sharper rolloff with a transition ratio of 1.2, while still delivering 60dB of stopband rejection. The fixed response of these devices simplifies the design task to corner-frequency selection by setting a clock frequency. The MAX7400/MAX7403/MAX7404/MAX7407 are available in 8-pin SO and DIP packages.
Applications
- ADC Anti-Aliasing
- Air-Bag Electronics
- CT2 Base Stations
- Post-DAC Filtering
- Speech Processing
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX7404CSA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX7404EPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MAX7404ESA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX7404ESA+T | Small-Outline IC, Narrow (0.15in) |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Low-Pass Filters 7 | ||
MAX293 | PRODUCTION | 8th-Order, Lowpass, Elliptic, Switched-Capacitor Filters |
MAX294 | PRODUCTION | 8th-Order, Lowpass, Elliptic, Switched-Capacitor Filters |
MAX297 | PRODUCTION | 8th-Order, Lowpass, Elliptic, Switched-Capacitor Filters |
MAX7408 | PRODUCTION | 5th Order, Lowpass, Elliptic, Switched-Capacitor Filters |
MAX7411 | PRODUCTION | 5th Order, Lowpass, Elliptic, Switched-Capacitor Filters |
MAX7412 | PRODUCTION | 5th Order, Lowpass, Elliptic, Switched-Capacitor Filters |
MAX7415 | PRODUCTION | 5th Order, Lowpass, Elliptic, Switched-Capacitor Filters |
Reference Designs
Latest Discussions
No discussions on MAX7404 yet. Have something to say?
Start a Discussion on EngineerZone®