MAX7403

PRODUCTION

8th-Order, Lowpass, Elliptic, Switched-Capacitor Filters

Smallest, Lowest-Power 8th-Order Elliptic Filters

Part Models
5
1ku List Price
Starting From $3.82

Part Details

  • 8th-Order Lowpass Elliptic Filter
  • Low Noise and Distortion -82dB THD + Noise (MAX7400)
  • Clock-Tunable Corner Frequency (1Hz to 10kHz)
  • 100:1 Clock-to-Corner Ratio
  • Single-Supply Operation
    • +5V (MAX7400/MAX7403)
    • +3V (MAX7404/MAX7407)
  • Low Power
    • 2mA (Operating Mode)
    • 0.2µA (Shutdown Mode)
  • Available in 8-Pin SO and DIP Packages
  • Low Output Offset: ±5mV
MAX7403
8th-Order, Lowpass, Elliptic, Switched-Capacitor Filters
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Low-Pass Filters 7
MAX293 PRODUCTION 8th-Order, Lowpass, Elliptic, Switched-Capacitor Filters
MAX294 PRODUCTION 8th-Order, Lowpass, Elliptic, Switched-Capacitor Filters
MAX297 PRODUCTION 8th-Order, Lowpass, Elliptic, Switched-Capacitor Filters
MAX7408 PRODUCTION 5th Order, Lowpass, Elliptic, Switched-Capacitor Filters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX7403 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed