MAX7324

PRODUCTION

I²C Port Expander with Eight Push-Pull Outputs and Eight Inputs

Low Operating Supply Voltage, I²C Port Expander with 8 Push-Pull and 8 Input Ports

Part Models
4
1ku List Price
Starting From $2.29

Part Details

  • 400kHz, +6V-Tolerant I²C Serial Interface
  • +1.71V to +5.5V Operating Voltage
  • Eight Push-Pull Outputs
  • Eight Input Ports with Maskable, Latching Transition Detection
  • Input Ports are Overvoltage Protected to +6V
  • Transient Changes are Latched, Allowing Detection Between Read Operations
  • Active-Low INT Output Alerts Change on Any Selection of Inputs
  • AD0 and AD2 Inputs Select from 16 Slave Addresses
  • Low 0.6µA Standby Current
  • -40°C to +125°C Temperature Range
MAX7324
I²C Port Expander with Eight Push-Pull Outputs and Eight Inputs
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Direct from Battery LED/GPIO Drivers 9
MAX7327 PRODUCTION I²C Port Expander with 12 Push-Pull Outputs and 4 Open-Drain I/Os
MAX7326 PRODUCTION I²C Port Expander with 12 Push-Pull Outputs and Four Inputs
MAX7319 PRODUCTION I²C Port Expander with Eight Inputs and Maskable Transition Detection
MAX7320 PRODUCTION I²C Port Expander with Eight Push-Pull Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX7324EVCMAXQU

Evaluation Kit/Evaluation System for the MAX7324

Features and Benefits

  • 400kHz, 2-Wire Serial Interface
  • 1.71V to 5.5V Operation
  • 8 Push-Pull Output Ports
  • 8 Input Ports with Maskable Latching-Transition Detection
  • Input Ports are Overvoltage Protected to 6V
  • Proven PCB Layout
  • Windows 2000/XP/Vista (32-Bit)-Compatible Software
  • Fully Assembled and Tested
  • EV System: USB PC Connection

Product Details

The MAX7324 evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that demonstrates the capabilities of the MAX7324 I²C port expander with eight push-pull outputs and eight inputs. The MAX7324 EV kit also includes Windows® 2000/XP/Vista-compatible software that provides a simple graphical user interface (GUI) for exercising the MAX7324's features.

The MAX7324 evaluation system (EV system) includes a MAX7324 EV kit and a Maxim CMAXQUSB serial-interface board. The CMAXQUSB board connects to a PC's USB port and allows the transfer of I²C commands to the MAX7324 EV kit.

The EV kit comes with the MAX7324AEG+ installed.

Applications

  • Automotive
  • Cell Phones
  • Notebooks
  • SAN/NAS
  • Satellite Radio
  • Servers

MAX7324EVKIT

Evaluation Kit/Evaluation System for the MAX7324

Features and Benefits

  • 400kHz, 2-Wire Serial Interface
  • 1.71V to 5.5V Operation
  • 8 Push-Pull Output Ports
  • 8 Input Ports with Maskable Latching-Transition Detection
  • Input Ports are Overvoltage Protected to 6V
  • Proven PCB Layout
  • Windows 2000/XP/Vista (32-Bit)-Compatible Software
  • Fully Assembled and Tested
  • EV System: USB PC Connection

Product Details

The MAX7324 evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that demonstrates the capabilities of the MAX7324 I²C port expander with eight push-pull outputs and eight inputs. The MAX7324 EV kit also includes Windows® 2000/XP/Vista-compatible software that provides a simple graphical user interface (GUI) for exercising the MAX7324's features.

The MAX7324 evaluation system (EV system) includes a MAX7324 EV kit and a Maxim CMAXQUSB serial-interface board. The CMAXQUSB board connects to a PC's USB port and allows the transfer of I²C commands to the MAX7324 EV kit.

The EV kit comes with the MAX7324AEG+ installed.

Applications

  • Automotive
  • Cell Phones
  • Notebooks
  • SAN/NAS
  • Satellite Radio
  • Servers

MAX7324EVCMAXQU
Evaluation Kit/Evaluation System for the MAX7324
MAX7324EVKIT
Evaluation Kit/Evaluation System for the MAX7324

Latest Discussions

No discussions on MAX7324 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed