MAX7233
PRODUCTIONDrives 4 Alphanumeric Characters/18 Segments; Parallel Input Format
- Part Models
- 2
- 1ku List Price
- Starting From $7.51
Part Details
- MAX7231 drives 8 digits/7 segments; parallel input format; 2 annunciators per digit
- MAX7232 drives 10 digits/7 segments; serial input format; 2 annunciators per digit
- MAX7233 drives 4 alphanumeric characters/18 segments; parallel input format
- MAX7234 drives 5 alphanumeric characters/18 segments; serial input format
- On-chip oscillator
- Direct interface to microprocessors
- Monolithic, Low Power CMOS Design
The MAX7231/32/33/34 family of integrated circuits is a complete line of triplexed liquid crystal display (LCD) drivers. These devices interface microprocessors (or digital systems) to multiplexed numeric and alphanumeric displays. The MAX7231 drives 8 digits and accepts data in a parallel format. The MAX7232 drives 10 digits and accepts data in a serial format. Both devices feature two independent annunciators per digit. The MAX7233 drives 4 alphanumeric 18 segment characters. The MAX7234 drives 5 alphanumeric 18 segment characters.
Each device includes an input buffer, digit address decoding circuitry and mask-programmed ROM allowing six bits of input data to be decoded into 64 independent combinations of the output segments of each digit. This offloads the microprocessor system, reducing the ROM space and CPU time needed to service a display.
APPLICATIONS
These low-power LCD drivers are ideal for microprocessor-based portable applications where power consumption is a primary concern. Many applications also take advantage of the annunciator drive capability, which allows unlimited variations of display layout.
- Portable instrumentation
- Industrial equipment
- Telecommunications
- Medical equipment
- Panel Meters
- Machine control
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX7233BFIQH+D | Plastic Leaded Chip Carrier | ||
MAX7233BFIQH+TD | Plastic Leaded Chip Carrier |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Display Driver Electronics 1 | ||
ICM7212 | PRODUCTION | Four Digit Display Decoder/Drivers |
Latest Discussions
No discussions on max7233 yet. Have something to say?
Start a Discussion on EngineerZone®