MAX6921
PRODUCTION20-Output, 76V, Serial-Interfaced VFD Tube Drivers
- Part Models
- 8
- 1ku List Price
- Starting From $5.21
Part Details
- 5MHz Industry-Standard 4-Wire Serial Interface
- 3V to 5.5V Logic Supply Range
- 8V to 76V Grid/Anode Supply Range
- -11V to 0V Filament Bias Supply (MAX6931 Only)
- Push-Pull CMOS High-Voltage Outputs
- Outputs can Source 40mA, Sink 4mA Continuously
- Outputs can Source 75mA Repetitive Pulses
- Outputs can be Paralleled for Higher Current Drive
- Any Output can be Used as a Grid or an Anode Driver
- Blank Input Simplifies PWM Intensity Control
- Small 28-Pin TSSOP Package
- -40°C to +125°C Temperature Range
The MAX6921/MAX6931 are 20-output, 76V, vacuum-fluorescent display (VFD) tube drivers that interface a multiplexed VFD tube to a VFD controller, such as the MAX6850–MAX6853, or to a microcontroller. The MAX6921/MAX6931 are also ideal for driving static VFD tubes or telecom relays.
Data is input using an industry standard 4-wire serial interface (CLOCK, DATA, LOAD, BLANK), compatibile with either Maxim's or industry-standard VFD driver and controller.
For easy display control, the active-high BLANK input forces all driver outputs low, turning the display off, and automatically puts the MAX6921/MAX6931 into shutdown mode. Display intensity can also be controlled by directly pulse-width modulating the BLANK input.
The MAX6921 has a serial interface data output, DOUT, allowing any number of devices to be cascaded on the same serial interface.
The MAX6931 has a negative supply voltage input, VSS, allowing the drivers' output swing to be made bipolar to simplify filament biasing in many applications.
The MAX6921 is available in 28-pin TSSOP, SO, and PLCC packages. The MAX6931 is available in a 28-pin TSSOP package.
Maxim also offers 12-output VFD drivers (MAX6920) and 32-output VFD drivers (MAX6922/MAX6932).
Applications
- Automotive
- Avionics
- Gaming Machines
- Industrial Control
- Industrial Weighing
- Instrumentation
- Security
- Telecom
- VFD Modules
- White Goods
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX6921AQI+ | Plastic Leaded Chip Carrier | ||
MAX6921AQI+T | Plastic Leaded Chip Carrier | ||
MAX6921AUI+ | Thin Shrink Small-Outline Package | ||
MAX6921AUI+T | Thin Shrink Small-Outline Package | ||
MAX6921AWI+ | 28-SOIC_W-300_MIL | ||
MAX6921AWI+T | 28-SOIC_W-300_MIL | ||
MAX6921AWI/V+ | 28-SOIC_W-300_MIL | ||
MAX6921AWI/V+T | 28-SOIC_W-300_MIL |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 11, 2018 - 1754N ASSEMBLY |
||
MAX6921AUI+ | PRODUCTION | |
MAX6921AUI+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 2 | ||
MAX6932 | 27-, 28-, and 32-Output, 76V, Serial-Interfaced VFD Tube Drivers | |
MAX6933 | 27-, 28-, and 32-Output, 76V, Serial-Interfaced VFD Tube Drivers | |
VFD Display Drivers 3 | ||
MAX6920 | PRODUCTION | 12-Output, 76V, Serial-Interfaced VFD Tube Driver |
MAX6922 | PRODUCTION | 27-, 28-, and 32-Output, 76V, Serial-Interfaced VFD Tube Drivers |
MAX6934 | PRODUCTION | 27-, 28-, and 32-Output, 76V, Serial-Interfaced VFD Tube Drivers |
Latest Discussions
No discussions on max6921 yet. Have something to say?
Start a Discussion on EngineerZone®