MAX669

PRODUCTION

1.8V to 28V Input, PWM Step-Up Controllers in µMAX

Flexible Converters Offer Step-Up, SEPIC, Flyback and Isolated Topologies. MAX668 Output Voltages Limited Only by External Component Ratings.

Part Models
4
1ku List Price
Starting From $3.20

Part Details

  • 1.8V Minimum Start-Up Voltage (MAX669)
  • Wide Input Voltage Range (1.8V to 28V)
  • Tiny 10-Pin µMAX Package
  • Current-Mode PWM and Idle Mode Operation
  • Efficiency Over 90%
  • Adjustable 100kHz to 500kHz Oscillator or SYNC Input
  • 220µA Quiescent Current
  • Logic-Level Shutdown
  • Soft-Start
MAX669
1.8V to 28V Input, PWM Step-Up Controllers in µMAX
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX668EVKIT

Evaluation Kit for the MAX668, MAX669

Features and Benefits

  • +3V to VOUT Input Range (as shipped)
  • +12V or Adjustable Output Voltage
  • Output Current Up to 1A
  • N-Channel External MOSFET
  • 4µA IC Shutdown Current
  • 500kHz Switching Frequency
  • Surface-Mount Components
  • Fully Assembled and Tested

Product Details

The MAX668 evaluation kit (EV kit) combines a constant-frequency, pulse-width-modulation (PWM) step-up controller with an external N-channel MOSFET and Schottky diode to provide a regulated output voltage. The EV kit accepts a +3V to VOUT input and converts it to a +12V output for currents up to 1A, with greater than 90% conversion efficiency. The EV kit operates at 500kHz, allowing the use of small external components.

The MAX668 EV kit is a fully assembled and tested surface-mount circuit board. This EV kit can also be configured for the application circuits listed in the EV Kit Application Circuit Capabilitiestable. For input voltages below 3V and down to 1.8V, replace the MAX668 with a MAX669. The MAX669 must always operate in bootstrapped mode (JU2 shunt across pins 1 and 2).

MAX668EVKIT
Evaluation Kit for the MAX668, MAX669

Reference Designs

MAXREFDES1004
MAXREFDES1004 Circuits from the lab

Boost, Single-Output, -73V to -35V Input, 5V/100mA Output DC-DC Converter Using the MAX668

Features and Benefits

  • 1.8V Minimum Start-Up Voltage (MAX669)
  • Wide Input Voltage Range (1.8V to 28V)
  • Tiny 10-Pin μMAX Package
  • Current-Mode PWM and Idle Mode Operation
  • Adjustable 100kHz to 500kHz Oscillator or SYNC Input
  • 220μA Quiescent Current
  • Logic-Level Shutdown
  • Soft-Start
maxrefdes1221 figure 1
MAXREFDES1221 Circuits from the lab

Boosting the Single-Output, 2.6V to 4.5V Input, 12V/833mA Output DC-DC Converter Using the MAX669

Features and Benefits

  • Tiny 10-pin μMAX package
  • Low-input voltage range
  • Current-mode PWM and idle-mode operation
  • 220μA quiescent current
  • Logic-level shutdown
  • Soft-start
  • High efficiency
MAXREFDES1004
Boost, Single-Output, -73V to -35V Input, 5V/100mA Output DC-DC Converter Using the MAX668
MAXREFDES1221
Boosting the Single-Output, 2.6V to 4.5V Input, 12V/833mA Output DC-DC Converter Using the MAX669

Latest Discussions

No discussions on MAX669 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed