MAX6659

PRODUCTION

±1°C, SMBus-Compatible Remote/Local Temperature Sensors with Overtemperature Alarms

Part Models
2
1ku List Price
Starting From $2.93

Part Details

  • Dual Channel Measures Remote and Local Temperature
  • 11-Bit, +0.125°C Resolution
  • High Accuracy ±1°C (max) from +60°C to +100°C (Remote)
  • No Calibration Required
  • Programmable Under/Overtemperature Alarms
  • Programmable Conversion Rate (0.0625Hz to 16Hz)
  • SMBus/I²C*-Compatible Interface
  • Two Alarm Outputs: active-low ALERT and active-low OVERT1 (MAX6657 and MAX6658)
  • Three Alarm Outputs: active-low ALERT, active-low OVERT1, and active-low OVERT2 (MAX6659)
  • Compatible with 65nm Process Technology(Y Versions)
MAX6659
±1°C, SMBus-Compatible Remote/Local Temperature Sensors with Overtemperature Alarms
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 2
MAX1617 PRODUCTION Remote/Local Temperature Sensor with SMBus Serial Interface
MAX6654 PRODUCTION 1°C Accurate Remote/Local Temperature Sensor with SMBus Serial Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6659 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed