MAX1617

PRODUCTION

Remote/Local Temperature Sensor with SMBus Serial Interface

Recommend MAX1617A For New Designs

Part Models
2
1ku List Price
Starting From $9.06

Part Details

  • Two Channels: Measures Both Remote and Local Temperatures
  • No Calibration Required
  • SMBus 2-Wire Serial Interface
  • Programmable Under/Overtemperature Alarms
  • Supports SMBus Alert Response
  • Accuracy:
    • ±2°C (+60°C to +100°C, local)
    • ±3°C (-40°C to +125°C, local)
    • ±3°C (+60°C to +100°C, remote)
  • 3µA (typ) Standby Supply Current
  • 70µA (max) Supply Current in Auto-Convert Mode
  • +3V to +5.5V Supply Range
  • Small, 16-Pin QSOP Package
MAX1617
Remote/Local Temperature Sensor with SMBus Serial Interface
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 2
MAX1617A PRODUCTION Remote/Local Temperature Sensor with SMBus Serial Interface
MAX1619 PRODUCTION Remote/Local Temperature Sensor with Dual Alarm Outputs and SMBus Serial Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1617EVKIT

MAX1617 Temperature Sensor Evaluation Kit

Features and Benefits

  • Measures and Displays Sensor Temperature
  • Simultaneously Monitors Package and a Remote Sensor
  • Programs Alarms, Configuration, and Rate
  • Operating Temperature Ranges:
    • -55°C to +125°C (remote sensor)
    • 0°C to +70°C (board)
  • Easy to Use
  • Includes:
    • Windows 3.1/95 Software
    • Demo PC Board
    • 3.5 in. Floppy Disk

Product Details

The MAX1617 evaluation kit (EV kit) is a demonstration platform for the MAX1617 temperature-sensor IC. It monitors both the junction temperature of the IC and the temperature of a remote (external) diode-connected transistor, and converts these temperatures to 8-bit, 2-wire serial data. A 2N3904 remote temperature-sensor transistor comes soldered to the board in a SOT23 package, but for more realistic experiments, it can easily be removed and connected via a twisted pair to the DXP and DXN terminals.

The EV kit is designed to be connected to a standard IBM®-compatible PC parallel printer port. Signals from the parallel port are converted to open-drain SMBus™ clock and data by a 74HC05 logic chip on the board. An on-board MAX883 linear regulator with reverse voltage protection steps down the unregulated DC input to 5V to power the glue logic, the MAX1617, and the SMBus pull-up resistors.

The software runs under Windows® 3.1 or 95. This user-friendly program is menu-driven and offers a graphic user interface with control buttons and numeric data displays.

Applications

  • Central Office Telecom Equipment
  • Computers: Desktop, Workstation, Server
  • Industrial Controls
  • LAN Servers
  • Multichip Modules
  • Smart Battery Packs/Chargers
  • Test and Measurement Equipment

MAX1617EVKIT
MAX1617 Temperature Sensor Evaluation Kit

Latest Discussions

No discussions on MAX1617 yet. Have something to say?

Start a Discussion on EngineerZone®