MAX629

PRODUCTION

28V, Low-Power, High-Voltage, Boost or Inverting DC-DC Converter

Part Models
2
1ku List Price
Starting From $4.58

Part Details

  • Internal, 500mA, 28V N-Channel Switch (No External FET Required)
  • Generates Positive or Negative Output Voltages
  • 80µA Supply Current
  • 1µA Max Shutdown Current
  • Up to 300kHz Switching Frequency
  • Adjustable Current Limit Allows Use of Small, Inexpensive Inductors
  • 8-Pin SO Package
MAX629
28V, Low-Power, High-Voltage, Boost or Inverting DC-DC Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LCD/CCD/OLED Bias 1
MAX686 PRODUCTION DAC-Controlled Boost Inverter LCD Bias Supply with Internal Switch
Product 1
MAX1620 NOT RECOMMENDED FOR NEW DESIGNS Digitally Adjustable LCD Bias Supplies
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX629EVKIT

Evaluation Kit for the MAX629

Features and Benefits

  • Output Voltage:
    • +24V Positive
    • -20V Negative
  • Battery Input Voltage:
    • +0.8V to VOUT (Positive Output)
    • +0.8V to +15V (Negative Output)
  • +2.7V to +5.5V VCC Supply Range
  • Up to 20mA Output Current
  • Internal 28V N-Channel Switch
  • 1µA (Max) IC Shutdown Current
  • Up to 300kHz Switching Frequency
  • Surface-Mount Components
  • Fully Assembled and Tested

Product Details

The MAX629 evaluation kit (EV kit) contains two separate switching-regulator circuits. The first circuit converts a +0.8V to VOUT battery voltage to a +24V LCD backplane bias voltage for currents up to 20mA. The second circuit converts a +0.8V to +12V battery voltage to a -20V voltage for currents up to 20mA. The MAX629 requires a +2.7V to +5.5V supply at VCC, but the inductor can be powered from as low as 0.8V. Both output voltages can be adjusted by changing the feedback-resistor values.

The MAX629 EV kit provides low quiescent current and high efficiency for maximum battery life. Operation up to 300kHz allows the use of a tiny surface-mount inductor. This EV kit is a fully assembled and tested surface-mount circuit board.

Applications

  • 2-Cell and 3-Cell Battery-Powered Applications
  • High-Efficiency DC-DC Boost Converters
  • Palmtop Computers
  • Positive or Negative LCD Bias Generators
  • Varactor Tuning Diode Bias

MAX629EVKIT
Evaluation Kit for the MAX629

Latest Discussions

No discussions on MAX629 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed