MAX6008A

PRODUCTION

1µA SOT23 Precision Shunt Voltage Reference

SOT23 Voltage Reference Draws Only 1µA!

Part Models
5
1ku List Price
Starting From $0.95
Viewing:

Part Details

  • Ultra-Low Operating Current: Guaranteed < 1µA
  • Small 3-Pin SOT23 Package
  • Initial Voltage Accuracy: 0.2%
  • Temperature Coefficient: 30ppm/°C max
  • Temperature Range: -40°C to +85°C
  • Factory-Trimmed Output Voltages: +1.25V, +2.048V, +2.5V, +3.0V
  • Wide Operating Range: 1µA to 2mA
  • AEC-Q100 (MAX6008AEUR/V+ Only)
MAX6008A
1µA SOT23 Precision Shunt Voltage Reference
MAX6006, MAX6007, MAX6008, MAX6009: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Series Voltage References 6
MAX6001 PRODUCTION Low-Cost, Low-Power, Low-Dropout, SOT23-3 Voltage References
MAX6002 PRODUCTION Low-Cost, Low-Power, Low-Dropout, SOT23-3 Voltage References
MAX6003 PRODUCTION Low-Cost, Low-Power, Low-Dropout, SOT23-3 Voltage References
MAX6101 PRODUCTION Low-Cost, Micropower, Low-Dropout, High-Output-Current, SOT23 Voltage References
MAX6102 PRODUCTION Low-Cost, Micropower, Low-Dropout, High-Output-Current, SOT23 Voltage References
MAX6103 PRODUCTION Low-Cost, Micropower, Low-Dropout, High-Output-Current, SOT23 Voltage References
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max6008a yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed