MAX5878

PRODUCTION

16-Bit, 250Msps, High-Dynamic-Performance, Dual DAC with LVDS Inputs

Part Models
1
1ku List Price
Starting From $25.52

Part Details

  • 250Msps Output Update Rate
  • Noise Spectral Density = -164dBFS/Hz at fOUT = 16MHz
  • Excellent SFDR and IMD Performance
    • SFDR = 76dBc at fOUT = 16MHz (to Nyquist)
    • SFDR = 71dBc at fOUT = 80MHz (to Nyquist)
    • IMD = -90dBc at fOUT = 10MHz
    • IMD = -72dBc at fOUT = 80MHz
  • ACLR = 75dB at fOUT = 61MHz
  • 2mA to 20mA Full-Scale Output Current
  • LVDS-Compatible Digital and Clock Inputs
  • On-Chip +1.20V Bandgap Reference
  • Low 296mW Power Dissipation
  • Compact 68 QFN-EP Package (10mm x 10mm)
  • Evaluation Kit Available (MAX5878EVKIT)
MAX5878
16-Bit, 250Msps, High-Dynamic-Performance, Dual DAC with LVDS Inputs
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX5876EVKIT

Evaluation Kit for the MAX5876, MAX5877, and MAX5878

Features and Benefits

  • Fast Evaluation and Performance Testing
  • LVDS-Compatible Inputs
  • SMA Coaxial Connectors for Clock Input and Analog Outputs
  • On-Board External 1.25V Voltage-Reference Circuit
  • 50Ω Matched Clock Input and Analog Output Signal Lines
  • Single-Ended-to-Differential Clock Signal Conversion Circuitry
  • Differential-Current-to-Single-Ended-Voltage Output Conversion Circuitry
  • Full-Scale Current Output Configured for 20mA
  • Fully Assembled and Tested

Product Details

The MAX5876/MAX5877/MAX5878 evaluation kits (EV kit) are fully assembled and tested printed circuit boards (PCBs) that contain all the components necessary to evaluate the performance of the MAX5876/MAX5877/MAX5878 digital-to-analog converters (DACs). The MAX5876 (12-bit)/MAX5877 (14-bit)/MAX5878 (16-bit) are 250Msps, dual DACs with interleaved LVDS inputs, integrated 1.2V voltage reference, and differential current outputs. The EV kits operate with LVDS-compatible digital data inputs, a single-ended clock input, and a 3.3V/1.8V dual power supply for simple board operation. The MAX5876/MAX5877/MAX5878 EV kits also contain an external 1.25V voltage-reference circuit that can be used to drive the MAX5876/MAX5877/MAX5878 input reference voltage pin.

Applications

  • Automated Test Equipment (ATE)
  • Base Stations: Single-/Multicarrier UMTS, CDMA, GSM
  • Cable Modem Termination Systems (CMTS)
  • Communications: Fixed Broadband Wireless Access, Point-to-Point Microwave
  • Direct Digital Synthesis (DDS) Instrumentation

MAX5877EVKIT

Evaluation Kit for the MAX5876, MAX5877, and MAX5878

Features and Benefits

  • Fast Evaluation and Performance Testing
  • LVDS-Compatible Inputs
  • SMA Coaxial Connectors for Clock Input and Analog Outputs
  • On-Board External 1.25V Voltage-Reference Circuit
  • 50Ω Matched Clock Input and Analog Output Signal Lines
  • Single-Ended-to-Differential Clock Signal Conversion Circuitry
  • Differential-Current-to-Single-Ended-Voltage Output Conversion Circuitry
  • Full-Scale Current Output Configured for 20mA
  • Fully Assembled and Tested

Product Details

The MAX5876/MAX5877/MAX5878 evaluation kits (EV kit) are fully assembled and tested printed circuit boards (PCBs) that contain all the components necessary to evaluate the performance of the MAX5876/MAX5877/MAX5878 digital-to-analog converters (DACs). The MAX5876 (12-bit)/MAX5877 (14-bit)/MAX5878 (16-bit) are 250Msps, dual DACs with interleaved LVDS inputs, integrated 1.2V voltage reference, and differential current outputs. The EV kits operate with LVDS-compatible digital data inputs, a single-ended clock input, and a 3.3V/1.8V dual power supply for simple board operation. The MAX5876/MAX5877/MAX5878 EV kits also contain an external 1.25V voltage-reference circuit that can be used to drive the MAX5876/MAX5877/MAX5878 input reference voltage pin.

Applications

  • Automated Test Equipment (ATE)
  • Base Stations: Single-/Multicarrier UMTS, CDMA, GSM
  • Cable Modem Termination Systems (CMTS)
  • Communications: Fixed Broadband Wireless Access, Point-to-Point Microwave
  • Direct Digital Synthesis (DDS) Instrumentation

MAX5878EVKIT

Evaluation Kit for the MAX5876, MAX5877, and MAX5878

Features and Benefits

  • Fast Evaluation and Performance Testing
  • LVDS-Compatible Inputs
  • SMA Coaxial Connectors for Clock Input and Analog Outputs
  • On-Board External 1.25V Voltage-Reference Circuit
  • 50Ω Matched Clock Input and Analog Output Signal Lines
  • Single-Ended-to-Differential Clock Signal Conversion Circuitry
  • Differential-Current-to-Single-Ended-Voltage Output Conversion Circuitry
  • Full-Scale Current Output Configured for 20mA
  • Fully Assembled and Tested

Product Details

The MAX5876/MAX5877/MAX5878 evaluation kits (EV kit) are fully assembled and tested printed circuit boards (PCBs) that contain all the components necessary to evaluate the performance of the MAX5876/MAX5877/MAX5878 digital-to-analog converters (DACs). The MAX5876 (12-bit)/MAX5877 (14-bit)/MAX5878 (16-bit) are 250Msps, dual DACs with interleaved LVDS inputs, integrated 1.2V voltage reference, and differential current outputs. The EV kits operate with LVDS-compatible digital data inputs, a single-ended clock input, and a 3.3V/1.8V dual power supply for simple board operation. The MAX5876/MAX5877/MAX5878 EV kits also contain an external 1.25V voltage-reference circuit that can be used to drive the MAX5876/MAX5877/MAX5878 input reference voltage pin.

Applications

  • Automated Test Equipment (ATE)
  • Base Stations: Single-/Multicarrier UMTS, CDMA, GSM
  • Cable Modem Termination Systems (CMTS)
  • Communications: Fixed Broadband Wireless Access, Point-to-Point Microwave
  • Direct Digital Synthesis (DDS) Instrumentation

MAX5876EVKIT
Evaluation Kit for the MAX5876, MAX5877, and MAX5878
MAX5877EVKIT
Evaluation Kit for the MAX5876, MAX5877, and MAX5878
MAX5878EVKIT
Evaluation Kit for the MAX5876, MAX5877, and MAX5878

Latest Discussions

Recently Viewed