MAX5877
MAX5877
PRODUCTION14-Bit, 250Msps, High-Dynamic-Performance, Dual DAC with LVDS Inputs
- Part Models
- 2
- 1ku List Price
- Starting From $21.23
Viewing:
Part Details
- 250Msps Output Update Rate
- Noise Spectral Density = -160dBFS/Hz at fOUT = 16MHz
- Excellent SFDR and IMD Performance
- SFDR = 75dBc at fOUT = 16MHz (to Nyquist)
- SFDR = 71dBc at fOUT = 80MHz (to Nyquist)
- IMD = -87dBc at fOUT = 10MHz
- IMD = -73dBc at fOUT = 80MHz
- ACLR = 75dB at fOUT = 61MHz
- 2mA to 20mA Full-Scale Output Current
- LVDS-Compatible Digital and Clock Inputs
- On-Chip +1.20V Bandgap Reference
- Low 287mW Power Dissipation
- Compact 68-Pin QFN-EP Package (10mm x 10mm)
- Evaluation Kit Available (MAX5878EVKIT)
The MAX5877 is an advanced 14-bit, 250Msps, dual digital-to-analog converter (DAC). This DAC meets the demanding performance requirements of signal synthesis applications found in wireless base stations and other communications applications. Operating from +3.3V and +1.8V supplies, this dual DAC offers exceptional dynamic performance such as 75dBc spurious-free dynamic range (SFDR) at fOUT = 16MHz and supports update rates of 250Msps, with a power dissipation of only 287mW.
The MAX5877 utilizes a current-steering architecture that supports a 2mA to 20mA full-scale output current range, and allows a 0.1VP-P to 1VP-P differential output voltage swing. The device features an integrated +1.2V bandgap reference and control amplifier to ensure high-accuracy and low-noise performance. A separate reference input (REFIO) allows for the use of an external reference source for optimum flexibility and improved gain accuracy.
The clock inputs of the MAX5877 accept both LVDS and LVPECL-compatible voltage levels. The device features an interleaved data input that allows a single LVDS bus to support both DACs. The MAX5877 is available in a 68-pin QFN package with an exposed pad (EP) and is specified for the extended temperature range (-40°C to +85°C).
Refer to the MAX5876 and MAX5878 data sheets for pin-compatible 12-bit and 16-bit versions of the MAX5877, respectively. Refer to the MAX5874 data sheet for a CMOS-compatible version of the MAX5877.
See a parametric table of the complete family of pin-compatible 12-/14-/16-bit high-speed DACs.
Applications
- Automated Test Equipment (ATE)
- Base Stations: Single-/Multicarrier UMTS, CDMA, GSM
- Cable Modem Termination Systems (CMTS)
- Communications: Fixed Broadband Wireless Access, Point-to-Point Microwave
- Direct Digital Synthesis (DDS)
- Instrumentation
Documentation
Data Sheet 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX5877EGK+D | 68-LFCSP-10X10X0.85 | ||
MAX5877EGK+TD | 68-LFCSP-10X10X0.85 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 25, 2016 - 1622 ASSEMBLY |
||
MAX5877EGK+D | PRODUCTION | |
MAX5877EGK+TD | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on max5877 yet. Have something to say?
Start a Discussion on EngineerZone®