MAX5850
MAX5850
Obsolete14-Bit 3.072Gsps RF DAC
RF DAC Enables Fully Digital Upconverter for DOCSIS 3.1 Remote PHY Devices and CCAP
- Part Models
- 1
- 1ku List Price
- price unavailable
Viewing:
Part Details
- Simplifies RF Design and Enables New Communication Architectures
- Enables Multi-Band RF Modulation
- Direct RF Synthesis of 1.5GHz Bandwidth
- 3.072Gsps DAC Output Update Rate
- High-Performance 14-Bit RF DAC Core
- Highly Flexible and Configurable
- 6-Lane JESD204B Input Data Interface
- 10.24Gbps Serial Data Rate
- Subclass-0 Compliant
- Divided Reference Clock Output
- SPI Interface for Device Configuration
The MAX5850 is a 14-Bit, 3.072Gsps digital-to-analog converter (DAC) and can directly synthesize 1.5GHz of instantaneous bandwidth in baseband. The device is optimized for cable access and digital video broadcast applications and meets spectral emission requirements for a broad set of radio transmitters and modulators, including DOCSIS 3.1/3.0, DVB-C/-C2, DVB-T2, ISDB-T, and EPoC.
The MAX5850 accepts input data through a six-lane JESD204B serializer/deserializer (SerDes) interface at 10.24Gbps that is Subclass-0 compliant. The MAX5850 clock input has a flexible clock interface that accepts a differential sine or square-wave input clock signal at frequencies equal to the DAC update rate of 3.072GHz. The device outputs a divided reference clock to ensure synchronization of the system clock and DAC clock.
The integrated RF DAC uses a differential current-steering architecture that includes a differential 50Ω internal termination and can produce a 2.5dBm full-scale output signal level on a 50Ω external load. Operating from 1.8V and 1.0V power supplies, the device consumes 2.4W at 3.072Gsps. The device is offered in a compact 144-pin, 10mm x 10mm, FCCSP package and is specified for the extended industrial temperature range (-40°C to +85°C).
Applications
- Cable Modem Termination Systems (CMTS)
- Digital Video Broadcast Modulators
- DOCSIS 3.1 Remote PHY Devices, CCAP
- Edge QAM Devices
- Ethernet PON over Coax (EPoC)
- Instrumentation
Documentation
Technical Articles 1
Evaluation Design File 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX5850EXE+ | 144-CSP_BGA-10X10X1.17 |
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on max5850 yet. Have something to say?
Start a Discussion on EngineerZone®