MAX5631
Obsolete16-Bit DACs with 32-Channel Sample-and-Hold Outputs
- Part Models
- 1
- 1ku List Price
- price unavailable
Part Details
- Integrated 16-Bit DAC and 32-Channel SHA with SRAM and Sequencer
- 32 Voltage Outputs
- 0.005% Output Linearity
- 200µV Output Resolution
- Flexible Output Voltage Range
- Remote Ground Sensing
- Fast Sequential Loading: 1.3µs per Register
- Burst and Immediate Mode Addressing
- No External Components Required for Setting Gain and Offset
- Integrated Output Clamp Diodes
- Three Output Impedance Options:
- MAX5631 (50Ω), MAX5632 (500Ω), and MAX5633 (1kΩ)
Applications
- Automated Test Equipment (ATE)
- Industrial Process Controls
- Instrumentation
- MEMS Mirror Servo Control
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX5631UCB+D | 64-LQFP-10X10X1.4 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 1, 2021 - 2181 ASSEMBLY |
||
MAX5631UCB+D | Obsolete |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX5631 yet. Have something to say?
Start a Discussion on EngineerZone®