MAX5206
PRODUCTIONLow-Cost, Voltage-Output, 16-Bit DACs in µMAX
Industry's Smallest, Buffered, Voltage-Output 16-Bit DACs
- Part Models
- 4
- 1ku List Price
- Starting From $5.07
Part Details
- Guaranteed 16-Bit Monotonic
- 10-Pin 5mm x 3mm µMAX Package
- Rail-to-Rail Output Amplifier
- Single-Supply Operation
- +5V (MAX5204/MAX5205)
- +3V, +3.3V (MAX5206/MAX5207)
- Low Power Consumption: 0.5mA
- Shutdown Mode Reduces Supply Current to 1µA
- SPI/QSPI/MICROWIRE-Compatible 3-Wire Serial Interface
- Power-On-Reset Sets Output to
- Midscale (MAX5204/MAX5206)
- Zero-Scale (MAX5205/MAX5207)
The MAX5204-MAX5207 serial input, voltage-output 16-bit digital-to-analog converters (DACs) provide monotonic 16-bit output over temperature without any adjustments. The MAX5204/MAX5205 operate from a +5V single power supply and use an external reference ranging from +4V to VDD, while the MAX5206/MAX5207 operate from a +3V or +3.3V single power supply and use an external reference ranging from +2V to VDD. The MAX5204-MAX5207 DAC output range is typically from 0 to VDD.
The MAX5204-MAX5207 feature a hardware reset input (active-low CLR) that when pulled low clears the output to zero code 0000 hex (MAX5205/MAX5207) or resets the output to midscale code 8000 hex (MAX5204/MAX5206). The 3-wire serial interface is compatible with SPI™/QSPI™/MICROWIRE™. All devices have a low-power shutdown mode that reduces the supply current consumption to 1µA. The MAX5204-MAX5207 are available in a space-saving 10-pin µMAX® package and are guaranteed over the extended temperature range (-40°C to +105°C). Refer to the MAX5200-MAX5203 data sheet for internal reference versions.
Applications
- High-Resolution Offset Adjustment
- Industrial Process Controls
- Low-Cost VCO/VCXO Frequency Control
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX5206ACUB+ | 10-MINI_SO-N/A | ||
MAX5206ACUB+T | 10-MINI_SO-N/A | ||
MAX5206BEUB+ | 10-MINI_SO-N/A | ||
MAX5206BEUB+T | 10-MINI_SO-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 19, 2018 - 1753N ASSEMBLY |
||
MAX5206ACUB+ | PRODUCTION | |
MAX5206BEUB+ | PRODUCTION | |
MAX5206BEUB+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on max5206 yet. Have something to say?
Start a Discussion on EngineerZone®