MAX5116

PRODUCTION

Nonvolatile, Quad, 8-Bit DACs with 2-Wire Serial Interface

Viewing:

Part Details

  • Nonvolatile Registers Initialize DACs to Stored States
  • +2.7V to +5.25V Single-Supply Operation
  • Quad 8-Bit DACs with Independent High and Low Reference Inputs
  • Rail-to-Rail Output Buffers
  • Low 200µA per DAC Supply Current
  • Power-Down Mode Reduces Supply Current to 25µA (max)
  • 400kHz, I²C-Compatible, 2-Wire Serial Interface
  • Asynchronous Active-Low MUTE Input (MAX5116)
  • Small 16-/20-Pin QSOP Packages
MAX5116
Nonvolatile, Quad, 8-Bit DACs with 2-Wire Serial Interface
MAX5115, MAX5116: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max5116 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed