MAX509
PRODUCTIONQuad, Serial, 8-Bit DACs with Rail-to-Rail Outputs
Quad, Serial, Voltage-Output DACs in a SSOP Package
- Part Models
- 12
- 1ku List Price
- Starting From $9.79
Part Details
- Single +5V or Dual ±5V Supply Operation
- Output Buffer Amplifiers Swing Rail-to-Rail
- Reference Input Range Includes Both Supply Rails
- Calibrated Offset, Gain, and Linearity (1 LSB TUE)
- 10MHz Serial Interface, Compatible with SPI, QSPI (CPOL = CPHA = 0) and Microwire
- Double-Buffered Registers for Synchronous Updating
- Serial Data Output for Daisy-Chaining
- Power-On Reset Clears Serial Interface and Sets All Registers to Zero
The MAX509/MAX510 are quad, serial-input, 8-bit voltage-output digital-to-analog converters (DACs). They operate with a single +5V supply or dual ±5V supplies. Internal, precision buffers swing rail-to-rail. The reference input range includes both supply rails.
The MAX509 has four separate reference inputs, allowing each DAC's full-scale range to be set independently. 20-pin DIP, SSOP, and SO packages are available. The MAX510 is identical to the MAX509 except it has two reference inputs, each shared by two DACs. The MAX510 is housed in space-saving 16-pin DIP and SO packages.
The serial interface is double-buffered: A 12-bit input shift register is followed by four 8-bit buffer registers and four 8-bit DAC registers. A 12-bit serial word is used to load data into each register. Both input and DAC registers can be updated independently or simultaneously with single software commands. Two additional asynchronous control pins provide simultaneous updating (active-low LDAC) or clearing (active-low CLR) of input and DAC registers.
The interface is compatible with Microwire™ and SPI™/QSPI™. All digital inputs and outputs are TTL/CMOS compatible. A buffered data output provides for readback or daisy-chaining of serial devices.
Applications
- Digital Attenuator
- Digital Gain and Offset Control
- General Purpose
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX509ACAP+ | 20-SSOP-5.3_MM | ||
MAX509ACAP+T | 20-SSOP-5.3_MM | ||
MAX509ACWP+ | Small-Outline IC, Wide (0.3in) | ||
MAX509AEAP+ | 20-SSOP-5.3_MM | ||
MAX509AEAP+T | 20-SSOP-5.3_MM | ||
MAX509AEWP+ | Small-Outline IC, Wide (0.3in) | ||
MAX509BCPP+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MAX509BCWP+ | Small-Outline IC, Wide (0.3in) | ||
MAX509BCWP+T | Small-Outline IC, Wide (0.3in) | ||
MAX509BEAP+ | 20-SSOP-5.3_MM | ||
MAX509BEAP+T | 20-SSOP-5.3_MM | ||
MAX509BEPP+ | Plastic Dual-In-Line, Narrow (0.3in) |
Part Models | Product Lifecycle | PCN |
---|---|---|
May 21, 2018 - 1752 ASSEMBLY |
||
MAX509BCPP+ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX509 yet. Have something to say?
Start a Discussion on EngineerZone®