MAX504

PRODUCTION

5V, Low-Power, Voltage-Output, Serial, 10-Bit DACs

Single, Serial, Voltage-Output DAC in a SO Package

Part Models
6
1ku List Price
Starting From $4.57

Part Details

  • Operate from Single +5V Supply
  • Buffered Voltage Output
  • Internal 2.048V Reference (MAX504)
  • 140µA Supply Current (MAX515)
  • INL = ±1/2LSB (max)
  • Guaranteed Monotonic Over Temperature
  • Flexible Output Ranges:
    • 0V to VDD (MAX504/MAX515)
    • VSS to VDD (MAX504)
  • 8-Pin SO/DIP (MAX515
  • Power-On Reset
  • Serial Data Output for Daisy-Chaining
MAX504
5V, Low-Power, Voltage-Output, Serial, 10-Bit DACs
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Single-Supply Voltage Output D/A Converters 3
MAX5354 PRODUCTION 10-Bit Voltage-Output DACs in 8-Pin µMAX
MAX5355 PRODUCTION 10-Bit Voltage-Output DACs in 8-Pin µMAX
MAX5158 PRODUCTION Low-Power, Dual, 10-Bit, Voltage-Output DACs with Serial Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX504 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed